![]()
Global
These are navigation links to move inside this page.
Handheld 2D Code Reader
![]()
Quick links to 'V400-H' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
2D Code Readers
| Name | Model | Specifications | Remarks | |
| Communications interface | Field of vision | |||
2D Code Reader ![]() | V400-H111 | RS-232C | 5 × 5 to 10 × 10 mm | |
| V400-H211 | RS-232C | 15 × 15 to 30 × 30 mm | ||
Accessories (Optional)
| Name | Model | Cable length | Remarks |
Contactor ![]() | V400-AC2 | --- | Contactor for positioning (detachable) |
| Communications Cable | V400-W20-2M | 2 m | For SYSMAC Series connection (with power cord) |
| V400-W20-5M | 5 m | ||
| V400-W21-2M | 2 m | For PC-compatible connection (with power cord) | |
| V400-W21-5M | 5 m | ||
| V400-W22-2M | 2 m | For PC-compatible connection (when using AC Adaptor) | |
| V400-W22-5M | 5 m | ||
| AC Adaptor | V600-A22 | --- |