Page top

Lead Contents

Switch Mode Power Supply (15/30/50/100/150/300/600/1,500-W Models)

S8VM

S8VM

Power Supply Featuring OMRON's Unique, New Undervoltage Alarm Function with Compact Body Contributing to Machine Downsizing

Primary Contents



New undervoltage alarm function assists in determining causes of errors (S8VM-[][][]24A[]/P[] only).

Power failure alarm function provides notification of output voltage errors (300-, 600-, and 1,500-W models only).

Broad range of possibilities with 8 capacities and 29 models to choose from.

RoHS-compliant

New, attentive design prevents screws from falling out of terminal block (except for output terminals of 300-, 600-, and 1,500-W models).

Finger protection prevents electric shock.

DIN Rail mounting.

Safety standards: UL508/60950-1/1604, CSA C22.2 No. 14/No. 60950-1/No. 213, EN50178, EN60950-1 (The 300-, 600-, and 1,500-W models will not conform to safety standards if the customer replaces the fan.)

Conforms to SEMI F47-0200 (when 200-V input is used).

Harmonic current emissions: Conforms to EN61000-3-2 (except for 15- and 30-W models).