Page top

Lead Contents

FA Integrated Tool Package

CXONE-AL[][]C-V3 / -AL[][]D-V3

CXONE-AL[][]C-V3 / -AL[][]D-V3

The CX-One is a comprehensive software package that integrates PLC Programming Software with Support Software for setting up Networks, Programmable Terminals, Servo Systems, Inverters, and Temperature Controllers.

Primary Contents


Product nameSpecificationsModelStandards
Number of
licenses
Media
FA Integrated Tool
Package CX-One
Ver.3.2
The CX-One is a comprehensive software package
that integrates Support Software for OMRON PLCs
and components.
CX-One runs on the following OS.
Windows 2000 (Service Pack 3 or higher), XP, or Vista
1 licenseCDCXONE-AL01C-V3---
DVDCXONE-AL01D-V3
3 licensesCDCXONE-AL03C-V3---
DVDCXONE-AL03D-V3
10 licensesCDCXONE-AL10C-V3---
DVDCXONE-AL10D-V3
30 licensesCDCXONE-AL30C-V3---
DVDCXONE-AL30D-V3
50 licensesCDCXONE-AL50C-V3---
DVDCXONE-AL50D-V3

Note:

1.Site licenses are available for users who will run CX-One on multiple computers. Ask your OMRON sales representative for details.

2.When purchasing the DVD format, verify the computer model and DVD drive specifications before purchasing.

Related Products

SYSMAC Gateway

Product nameSpecificationsModelStandards
SYSMAC Gateway *Communications middleware for personal computers running Windows. Supports
CIP Communications and tag data links (EtherNet/IP) in addition to FinsGateway
functions.
Supported communications: RS-232C, USB, Controller Link, SYSMAC LINK,
Ethernet, EtherNet/IP
WS02-SGWC1---

*One license is required for each computer.

Supported OS: Microsoft Windows Vista, XP, 2000, and 2003 Server
A software development kit called the SYSMAC Gateway SDK is also available to write communications programs for the SYSMAC Gateway.

Compolet

Product nameSpecificationsModelStandards
CX-Compolet
*1
Software components that can make it easy to create programs for communications
between a computer and controllers.
This packaged product bundles SYSMAC Gateway.
Development environment: Visual Studio .NET 2003, .NET 2005, or .NET 2008
Development languages: Visual Basic .NET, Visual C#.NET, Visual Basic Ver.5/6 *2
Supported communications : Equal to SYSMAC Gateway
WS02-CPLC1---

*1.One license is required for each computer.

*2.Only functions provided by Compolet V2 as ActiveX controls are supported for Visual Basic version 5 or 6

Supported OS: Microsoft Windows Vista, XP, 2000, and 2003 Server
You can also purchase the CX-Compolet without the SYSMAC Gateway. Order WS02-CPLC2.