![]()
Global
These are navigation links to move inside this page.
CX-Thermo Support Software Ver. 4.[]
Monitoring/Setting Support Software for E5GN, E5CN/CN-H, E5AN/AN-H, E5EN/EN-H, E5ZN, E5[]R/[]R-T, and EJ1 Temperature Controllers Enabling Faster Parameter Setup, Device Adjustment, and Maintenance
![]()
Quick links to 'EST2-2C-MV4' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Enables editing and batch-downloading parameters from a personal computer, reducing the work required to set parameters. Usability is improved with table-formatted parameter editing from version. 4.0.
Supports Trend Monitoring:
Monitor data (PV,SP,MV,PID parameter, Alarm ON/OFF, etc.) for up to 31 E5[]N/[]N-H Temperature Controllers.
Connect up to 64 EJ1N, 17 EJ1G, or 16 E5ZN Temperature Controllers. (The Temperature Controllers must be from the same series.)
Supports parameter masks to hide parameters unnecessary to display. (Supported only by the E5[]N/[]N-H and E5[]R/[]R-T).
Logic operations enable setting inputs from external inputs (event inputs) or temperature status, outputs to external outputs (control or auxiliary outputs), and changing operating status with ON/OFF delays.
(Supported only by the E5[]N/[]N-H).
Easy adjustment of control performance by fine-tuning. *
*Fine-tuning instructs the CX-Thermo to calculate a PID parameters by directly inputting commands to improve response.