![]()
Global
These are navigation links to move inside this page.
Safety Light Curtain (Type 4)
![]()
Quick links to 'F3SJ Ver.2' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
Displaying individual registered product index. Select and click for details.
| Model Number | Description |
|---|---|
| F3SJ-A0395P30 | F3SJ-A30 Series (Beam gap 25mm) |
| F3SJ-A0407N14 | F3SJ-A14 Series (Beam gap 9mm) |
| F3SJ-A0407P14 | F3SJ-A14 Series (Beam gap 9mm) |
| F3SJ-A0420N30 | F3SJ-A30 Series (Beam gap 25mm) |
| F3SJ-A0420P30 | F3SJ-A30 Series (Beam gap 25mm) |
| F3SJ-A0420P55 | F3SJ-A55 Series (Beam gap 50mm) |
| F3SJ-A0425N14 | F3SJ-A14 Series (Beam gap 9mm) |
| F3SJ-A0425N20 | F3SJ-A20 Series (Beam gap 15mm) |
| F3SJ-A0425P14 | F3SJ-A14 Series (Beam gap 9mm) |
| F3SJ-A0425P20 | F3SJ-A20 Series (Beam gap 15mm) |
| F3SJ-A0440P20 | F3SJ-A20 Series (Beam gap 15mm) |
| F3SJ-A0443N14 | F3SJ-A14 Series (Beam gap 9mm) |
| F3SJ-A0443P14 | F3SJ-A14 Series (Beam gap 9mm) |
| F3SJ-A0445N30 | F3SJ-A30 Series (Beam gap 25mm) |
| F3SJ-A0445P30 | F3SJ-A30 Series (Beam gap 25mm) |
| F3SJ-A0455N20 | F3SJ-A20 Series (Beam gap 15mm) |
| F3SJ-A0455P20 | F3SJ-A20 Series (Beam gap 15mm) |
| F3SJ-A0461N14 | F3SJ-A14 Series (Beam gap 9mm) |
| F3SJ-A0461P14 | F3SJ-A14 Series (Beam gap 9mm) |
| F3SJ-A0470N30 | F3SJ-A30 Series (Beam gap 25mm) |
| F3SJ-A0470P20-01TS | F3SJ-A20 Series (Beam gap 15mm) |
| F3SJ-A0470P30 | F3SJ-A30 Series (Beam gap 25mm) |
| F3SJ-A0470P55 | F3SJ-A55 Series (Beam gap 50mm) |
| F3SJ-A0479N14 | F3SJ-A14 Series (Beam gap 9mm) |
| F3SJ-A0479P14 | F3SJ-A14 Series (Beam gap 9mm) |
| F3SJ-A0485N20 | F3SJ-A20 Series (Beam gap 15mm) |
| F3SJ-A0485P20 | F3SJ-A20 Series (Beam gap 15mm) |
| F3SJ-A0495N30 | F3SJ-A30 Series (Beam gap 25mm) |
| F3SJ-A0495P30 | F3SJ-A30 Series (Beam gap 25mm) |
| F3SJ-A0497N14 | F3SJ-A14 Series (Beam gap 9mm) |
| F3SJ-A0497P14 | F3SJ-A14 Series (Beam gap 9mm) |
| F3SJ-A0515N14 | F3SJ-A14 Series (Beam gap 9mm) |
| F3SJ-A0515N20 | F3SJ-A20 Series (Beam gap 15mm) |
| F3SJ-A0515P14 | F3SJ-A14 Series (Beam gap 9mm) |
| F3SJ-A0515P20 | F3SJ-A20 Series (Beam gap 15mm) |
| F3SJ-A0520N30 | F3SJ-A30 Series (Beam gap 25mm) |
| F3SJ-A0520P30 | F3SJ-A30 Series (Beam gap 25mm) |
| F3SJ-A0520P55 | F3SJ-A55 Series (Beam gap 50mm) |
| F3SJ-A0530P20 | F3SJ-A20 Series (Beam gap 15mm) |
| F3SJ-A0533N14 | F3SJ-A14 Series (Beam gap 9mm) |
| F3SJ-A0533P14 | F3SJ-A14 Series (Beam gap 9mm) |
| F3SJ-A0545N20 | F3SJ-A20 Series (Beam gap 15mm) |
| F3SJ-A0545N30 | F3SJ-A30 Series (Beam gap 25mm) |
| F3SJ-A0545P20 | F3SJ-A20 Series (Beam gap 15mm) |
| F3SJ-A0545P30 | F3SJ-A30 Series (Beam gap 25mm) |
| F3SJ-A0551N14 | F3SJ-A14 Series (Beam gap 9mm) |
| F3SJ-A0551P14 | F3SJ-A14 Series (Beam gap 9mm) |
| F3SJ-A0560P20 | F3SJ-A20 Series (Beam gap 15mm) |
| F3SJ-A0569N14 | F3SJ-A14 Series (Beam gap 9mm) |
| F3SJ-A0569P14 | F3SJ-A14 Series (Beam gap 9mm) |
Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.