![]()
Global
These are navigation links to move inside this page.
Digital LUPE
Discover Factory Problems, and Solve Them with the Digital LUPE
![]()
Quick links to 'VC-DL100' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Digital LUPE
| Performance specifications | Imaging element | 1/4 CCD, approximately 38,000 effective pixels |
| Image output | VBS: 1Vp-p (negative sync) and Y/C output | |
| Imaging distance | 5-50x lens: 90 mm, 10-100x lens: 48 mm | |
| Lighting | White LED | |
| Image adjustments | Auto white balancing, AE full auto | |
| Monitoring Tools | Auto Focus, Freeze Function, Electronic No-reflection Mode, Digital Pattern Lighting | |
| Specifications | Supply voltage | 7 VDC (AC adapter for 100 to 240 VAC included.) |
| Power consumption | 5 W (rated) | |
| Ambient temperature | Operation: 0 to 40°C, Storage: -10 to 50°C (with no icing or condensation) | |
| Ambient humidity | Operation/Storage: 20% to 85% (with no condensation) | |
| Dimensions | 76 × 77.5 × 127.5 mm (excluding projections) | |
| Weight | Approx. 300 g (Digital LUPE with x50 lens mounted) |
Caution: In the interenst of product improvement, specifications are subject to change without notice.