Page top

Lead Contents

Programmable Terminals

NS Series

NS Series

NS-series PTs navigate all areas of machine operation, from daily operation to error recovery.

Primary Contents



Programmable Terminals

Model nameSpecificationsModel numberStandards
Effective display
area
Number of dotsEthernetCase color
NS5-V2
(See note.)
5.7-inch
STN monochrome
320 × 240 dotsNoIvoryNS5-MQ10-V2UC1, CE, N, L,
UL Type4
BlackNS5-MQ10B-V2
YesIvoryNS5-MQ11-V2
BlackNS5-MQ11B-V2
5.7-inch
STN
NoIvoryNS5-SQ10-V2
BlackNS5-SQ10B-V2
YesIvoryNS5-SQ11-V2
BlackNS5-SQ11B-V2
5.7-inch
TFT
NoIvoryNS5-TQ10-V2
BlackNS5-TQ10B-V2
YesIvoryNS5-TQ11-V2
BlackNS5-TQ11B-V2
NS8-V28.4-inch
TFT
640 × 480 dotsNoIvoryNS8-TV00-V2UC1, CE, N, L
BlackNS8-TV00B-V2
YesIvoryNS8-TV01-V2
BlackNS8-TV01B-V2
NS10-V210.4-inch
TFT
640 × 480 dotsNoIvoryNS10-TV00-V2
BlackNS10-TV00B-V2
YesIvoryNS10-TV01-V2
BlackNS10-TV01B-V2
NS12-V212.1-inch
TFT
800 × 600 dotsNoIvoryNS12-TS00-V2
BlackNS12-TS00B-V2
YesIvoryNS12-TS01-V2
BlackNS12-TS01B-V2
NS15-V215-inch
TFT
1,024 × 768 dotsYesSilverNS15-TX01S-V2UC1, CE, N, L,
UL Type4
BlackNS15-TX01B-V2
NSH5-V2
(See note.)
Hand-held
5.7-inch
STN
320 × 240 dotsNoBlack (Emergency stop
button: Red)
NSH5-SQR10B-V2UC, CE
Black
(Stop button: Gray)
NSH5-SQG10B-V2

Note:As of July 2008, the image memory has been increased to 60 MB.
Production of the NS5-[]Q0[](B)-V2 and NSH5-SQ[]00B-V2 is scheduled to be discontinued with a transition period of one year.

NS-Runtime

Product nameSpecificationsMediaModel numberStandards
NS-RuntimeNS-Runtime Installer, PDF manual,
hardware key (See note.)
1 licenseCDNS-NSRCL1---
3 licensesNS-NSRCL3
10 licensesNS-NSRCL10

Note:A hardware key (USB dongle) is required for NS-Runtime operation.

System Requirements

ItemSpecifications
OSWindows XP (Service Pack 2 or higher) or Vista
CPUCeleron, 1.3 GHz
Memory sizeHDD: 50 MB min., RAM: 256 MB min., 512 MB recommended.
50 MB is required for the Runtime alone. (An additional 280 MB is required if CX-Server is not
already installed.)

Programming Devices

Model nameSpecificationsModel numberStandards
Number of
licenses
Media
CX-One
FA Integrated
Tool Package
Ver. 3.[]
The CX-One is an integrated tool package
that provides programming and monitoring
software for OMRON PLCs and components.
The CX-One runs on any of the following
operating systems: OS: Windows 2000
(Service Pack 3 or higher), XP, or Vista.
1 license
(See note 2.)
CDCXONE-AL01C-V3---
DVD
(See note 3.)
CXONE-AL01D-V3
The CX-Designer can also be ordered individually using the following model number.
CX-Designer
Ver.3.[]
Screen Designer for NS Series
OS: Window 2000 (Service Pack 3 or
higher), XP, or Vista.
The Ladder Monitor Software is included
with CX-Designer version 3.[].
Note:
The Ladder Monitor Software is used to
monitor CS/CJ/CP-series PLC ladder
programs from an NS-series PT. A
Memory Card and Memory Card Adapter
(both sold separately) are required to
use the Ladder Monitor Software with
the NS8-V1, NS10-V1, or NS12-V1, or
with the NS8-V2, NS10-V2, or NS12-V2
with system program version 6.6 or lower.
1 licenseCDNS-CXDC1-V3---
Cable
(See note 4.)
Screen transfer cable for DOS/V
(CX-Designer ↔ PT)
Length: 2 mXW2Z-S002---
USB Host Cable (For a printer)Length: 5 mNS-US52
USB Host Cable (For a printer)Length: 2 mNS-US22
USB-Serial Conversion CableLength: 0.5 mCS1W-CIF31N
USB relay cableLength: 1 mNS-USBEXT-1M---
NSH5 CablesRS-422A cable (loose wires + D-Sub 9-pin)Length: 10 mNSH5-422CW-10M
RS-232C cable (loose wires + D-Sub 9-pin)Length: 3 mNSH5-232CW-3M
RS-232C cable (loose wires + D-Sub 9-pin)Length: 10 mNSH5-232CW-10M
UL-compliant
NSH5 Cable
RS-422A cable (loose wires)Length: 10 mNSH5-422UL-10MCU
RS-232C cable (loose wires + relay cable)Length: 3 mNSH5-232UL-3M
RS-232C cable (loose wires + relay cable)Length: 10 mNSH5-232UL-10M
PT-to-PLC
Connecting
Cable
PT connection: 9 pins
PLC connection: 9 pins
Length: 2 mXW2Z-200T---
Length: 5 mXW2Z-500T
PT connection: 9 pins
PLC peripheral port
Length: 2 mXW2Z-200T-2
Length: 5 mXW2Z-500T-2
NSH5 Removable
Box Cable
RS-232C Cable (connectors)Length: 3 mNSH5-232CN-3M
Length: 10 mNSH5-232CN-10M
NSH5 Removable
Box
---NSH5-AL001
NSH5 Wall-
mounting Bracket
---NSH5-ATT02
NSH5 Visor---NSH5-ATT01

Note:

1.CX-Designer version 3.008 or higher is required to use the NS15. Users who purchase CX-One version 3.[] can use the auto-update to update the version.

2.Multiple licenses (3, 10, 30, or 50) are available for CX-One.

3.Before ordering the software on a DVD, be sure that your computer and drive are compatible with the DVD format.

4.Use an OMRON USB Host Cable to connect an NS-series PT to a printer.
Use a standard USB cable to connect the NS-series PT to a PictBridge-compatible printer.

Options

Model nameSpecificationsModel numberStandards
Video Input Unit
Inputs: 4 channels
Signal type: NTSC/PAL
NS-CA001UC1, CE
Input channels: 2 video
channels and 1 RGB channel (See note 1.)
Signal type: NTSC/PAL
NS-CA002
Special Cable
for the Console
Cable length: 2 mF150-VKP (2 m)---
Cable length: 5 mF150-VKP (5 m)
Controller Link
Interface Unit
For Controller Link CommunicationsNS-CLK21UC1, CE
RS-422A Adapter
Transmission distance: 500 m total length
Note: Use this model when connecting PT models without a V[] suffix.
Note: PT models with the V[] suffix can also be connected.
NS-AL002---
Transmission distance: 50 m total length
Note:
Only PT models with a suffix of V[] are connectable.
Use the NS-AL002 to connect models without a V[] suffix.
CJ1W-CIF11UC1, N, L, CE
Sheet/Cover
(See note 2.)
Anti-reflection Sheets
(5 surface sheets)
NS15NS15-KBA04---
NS12/10NS12-KBA04
NS8NS7-KBA04
NS5NT30-KBA04
Protective Covers (5 pack)
(anti-reflection coating)
NS12/10NS12-KBA05
NS8NS7-KBA05
NS5NT31C-KBA05
Protective Covers (1 cover included)
(Transparent)
NS15NS15-KBA05N
Protective Covers
(5 covers included)
(Transparent)
NS12/10NS12-KBA05N
NS8NS7-KBA05N
NS5NT31C-KBA05N
AttachmentNT625C/631/631C Series to NS12/10 SeriesNS12-ATT01
NT625C/631/631C Series to NS12/NS10 Series (Black)NS12-ATT01B
NT610C Series to NS12/10 SeriesNS12-ATT02
NT620S/620C/600S Series to NS8 SeriesNS8-ATT01
NT600M/600G/610G/612G Series to NS8 SeriesNS8-ATT02
Memory Card
128MBHMC-EF183L, N, CE
256 MBHMC-EF283CE
512 MBHMC-EF583
Memory Card
Adapter
---HMC-AP001
Replacement
Battery
Battery life: 5 years (at 25°C)CJ1W-BAT01
Bar Code ReaderCCD handheld bar code reader (RS-232C interface)V520-RH21-6---

Note:

1.One screen cannot display two video inputs simultaneously.

2.A Chemical-resistant Cover (NT30-KBA01) is available only for the NS5.