Page top

Primary Contents



Capable of high-speed sampling at 50 times per second (20 ms).

High-resolution of 0.01°C with platinum-resistance thermometer Pt100 input. Thermocouple sensor inputs also support a resolution of 0.1°C for all ranges.

Temperature input shift is easily set using two points.

K3HB-H_Feature

Series expanded to include DeviceNet models.

UL certification approval (Certification Mark License).

CE Marking conformance by third party assessment body.

Water-resistant enclosure conforms to NEMA 4X (equivalent to IP66).