![]()
Global
These are navigation links to move inside this page.
Timer Interval Indicator
Digital Time Interval Meter for Measuring Passing Speed, Time, or Cycle between Two Points.
![]()
Quick links to 'K3HB-P' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Red-Green Display Allows Easy Recognition of Judgment Results
The measurement value display can be set to switch between red and green in accordance with the status of comparative outputs. This means that the status can be easily seen at a distance.
Position Meter Enables Easy Monitoring of Operating Status Trends
The present value with respect to the measurement or display range (full scale) can be viewed on a bar display. The operating status can be grasped intuitively, allowing easy judgment of levels and threshold values.
Short Body with Depth of Only 95 mm (from Behind the Front Panel)
A short body of only 95 mm (see note) contributes to the development of slimmer and smaller control panels and installations.
(The depth is 100 mm when mounted to the terminal cover.)
Note:Depth of DeviceNet models is 97 mm.
Measurement of Wide Range of Pulse Interval Times
Measures and displays the results of the pulse interval between two points. The pulse interval measurement range is broad, from 10 ms to 3,200 s.