Page top

Primary Contents



Red-Green Display Allows Easy Recognition of Judgment Results

The measurement value display can be set to switch between red and green in accordance with the status of comparative outputs. This means that the status can be easily seen at a distance.


Position Meter Enables Easy Monitoring of Operating Status Trends

The present value with respect to the measurement or display range (full scale) can be viewed on a bar display. The operating status can be grasped intuitively, allowing easy judgment of levels and threshold values.

K3HB-R_Features1

Short Body with Depth of Only 95 mm (from Behind the Front Panel)

A short body of only 95 mm (see note) contributes to the development of slimmer and smaller control panels and installations.

K3HB-R_Features2

(The depth is 100 mm when mounted to the terminal cover.)

Note:Depth of DeviceNet models is 97 mm.

50 kHz High-speed Pulse Measurement

Supports high-speed pulse measurement (up to 50 kHz) of rotary encoders or any ON/OFF pulse signal, which enables rotational measurement of objects rotating at high speeds.

K3HB-R_Features3

Note:No-voltage contacts of up to 30 Hz are supported.