Page top

Lead Contents

Process Indicator

K3HB-X

K3HB-X

A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current Signals

Primary Contents



Easy recognition of judgement results using color display that can be switched between red and green.

Equipped with a position meter for monitoring operating status trends.

External event input allows use in various measurement and discrimination applications.

Series expanded to include DeviceNet models.

Short body with depth of only 95 mm (from behind the front panel), or 97 mm for DeviceNet models.

UL certification approval (Certification Mark License).

CE Marking conformance by third party assessment body.

Water-resistant enclosure conforms to NEMA 4X (equivalent to IP66).

Capable of high-speed sampling at 50 times per second (20 ms).

Easy-to-set two-point scaling allows conversion and display of any userset values.