Page top

Lead Contents

Fiber Sensors

E32 Series

E32 Series

OMRON's Fiber Sensors continue to support an increasing range of applications.

Primary Contents



Standard Models

First, Our Standard Lineup

These Fibers Units can be used in a variety of applications, such as detecting the presence of workpieces and positioning.

A Wide Variety of Shapes for Adapting to Different Installation Locations

Choose the model that suits the installation space from a wide variety of shapes and sizes.

E32_Feature1

Space Savings and Simple Mounting
Flat Models

Flat models that allow simple screw mounting and straightforward wiring have been added to the lineup. Using these models eliminates the problem of fibers getting caught on surrounding objects.

E32_Feature2

Detect Workpieces in Tight Spaces
Custom-produced Sleeves

Models with sleeves allow detection in tight spaces. We will perform the time-consuming task of fashioning the sleeve, with a length and bends to suit the space (except for ultrafine sleeves).

E32_Feature3

Flexible, Pliable Fiber That Can Be Handled Like Wire

We have developed a broad range of fibers to meet a wide variety of needs. Multicore (flexible) fiber is a new type of standard fiber that can be used like wire without worrying about the bending radius. We have also produced fiber that will not break when used in moving parts and fiber that is not degraded by contact with oil.

E32-Feature4

Length Can Be Specified in 1-m Units
Saving Energy and Work

We will produce fiber of the required length (in meter units). For large-scale installations, specifications of up to 20 m can be handled. (Specifications of 0.3 m and 0.5 m are also possible.)

E32_Feature5

Special-beam Models

Detection with Increased Reliability

A variety of heads incorporating the latest optical technology makes it possible to solve common problems related to detection and to increase reliability.

E32_Feature6

Environment-resistive Models

High Resistance to External Conditions with Fiber

We have developed model variations for adapting to a variety of environmental conditions. These models enable detection in high-temperature environments and vacuums.

E32_Feature7

Application-corresponding Models

Fiber Units for the Food-packaging, Semiconductor, and FPD Industries

These models, which were developed for specific applications, offer top-quality detection performance.

E32_Feature8