Page top

Primary Contents



Facilitates partial or complete control system setup.

Solid-state outputs (excluding Expansion Units).

Detailed LED indications enable easy diagnosis.

TÜV Product Service certification for compliance with IEC/EN61508 (SIL3) and EN954-1 (Cat. 4).

Approved by UL and CSA.

New unit joins the Series with the following two additional features:
-OFF-delay time of up to 150 seconds
(The OFF-delay output also complies with Cat. 4.)
-Two logical AND connection inputs