Page top

Lead Contents

Smart Sensors (with Ultra-High-Speed CCD Cameras)

ZFV

ZFV

Boundary-breaking integration of smart sensors with vision technology

Primary Contents



List of Models

Sets of Sensor Head and Amplifier Unit

TypeNPNPNP
Narrow View/Single FunctionZFV-R1010ZFV-R1015
Narrow View/StandardZFV-R1020ZFV-R1025
Wide View/Single FunctionZFV-R5010ZFV-R5015
Wide View/StandardZFV-R5020ZFV-R5025

Sensor Heads

AppearanceTypeWorking lengthSensing areaModel
Narrow View34 to 49 mm (variable)5 × 4.6 mm (H × V) to
9 × 8.3 mm (H × V)
ZFV-SR10
Wide View38 to 194 mm (variable)10 × 9.2 mm (H × V) to
50 × 46 mm (H × V)
ZFV-SR50

Amplifier Units

AppearanceTypePower supplyOutput typeModel
Single Function24 VDC ± 10%NPNZFV-A10
PNPZFV-A15
StandardNPNZFV-A20
PNPZFV-A25

Accessories (Optional)

Data Storage Units

AppearancePower supplyOutput typeModel
24 VDCNPNZS-DSU11
PNPZS-DSU41

Controller Link Unit

AppearanceModel
ZS-XCN

Sensor Head Extension Cable

Cable lengthModelQuantity
3 mZFV-XC3BV2 (See note.)1
8 mZFV-XC8BV21

Note:ZFV-XC3BRV2 Robot Cable is also available.

Panel-mounting Adapter

AppearanceModel
ZS-XPM1First Unit
ZS-XPM2Additional Units
(for expansion)