Page top

Lead Contents

Smart Sensors (with Ultra-High-Speed CCD Cameras)

ZFV

ZFV

Boundary-breaking integration of smart sensors with vision technology

Primary Contents



Ultra-high speed response for fast-moving production lines.

ZFV-Feature1

Adjustable Detection Area / Focus Adjustment

The Focus Adjustment function eliminates the need to change the head for different sizes of workpieces. This enables sensing within the optimum detection area for the workpiece size, such as when detecting the front and back of chip capacitors.

ZFV-Feature2

Guide Light for Easier Installation and Mounting

The light path acts as a guide for determining the detection area and to accurately assess the field of view, enabling easy Sensor Head installation and mounting.

ZFV-Feature4

Versatile Sensor Head Mounting

A detachable mounting bracket can be attached to four sides of the Sensor Head, making it suitable for tight installation environments.

ZFV-Feature3


Change the Light Pattern / Intelligent Lighting

Intelligent lighting enables changing the lighting pattern to obtain the optimum image for sensing. Lighting patterns can be controlled in either auto or manual mode.

ZFV-Feature5

Variation for Smart Style

Advanced Digital Communications for a Broader Range of Applications

Amplifier Digitally Transmits Captured Data at High Speed / Sensor Head with Digital Interface

Resists external noise interference and transmits images at high-speed.

ZFV-Feature6

Connect up to Five Amplifiers

A high-speed digital bus between Units hugely ontributes to future expansion and support for a wide range of applications. A broader range of applications is supported through the many combination possibilities, such as measuring in multiple locations with a single Sensor Head, or using integrated.

ZFV-Feature7

Flexible Combinations

Utilizes Image Data and Measurement Data Logging for Effective Building of Traceability Systems

Data can be logged and setting data can be saved to the Memory Card (compact flash card) by connecting the ZS-DSU Data Storage Unit. Saving NG images enables joint checking of the measurement value and image. By linking to the ZS-L Series, ZFV data can be logged at the same time.

ZFV-Feature8

Embedded Monitor Enables Easy Operation with Visual Interface

ZFV-Feature9

Easy as Smart Style

One-touch Settings

One-push Teaching is the product of OMRON's commitment to easier automatic setting. Parameter settings and lighting control are available at the touch of a button.

ZFV-Feature10

Panel Mounting

Mounting to the front of the control panel enables easy operation and operating status confirmation while requiring little space.

ZFV-Feature12

Operation Menus Represented as Graphics

Select applications as icons.
Graphic representation for easy selection of functions at a glance.

ZFV-Feature11