![]()
Global
These are navigation links to move inside this page.
Digital Controllers
E5ER Digital Controllers offer high speed,high precision, and multiple I/O and use a 5-digit, 3-row LCD display for high visual clarity.
![]()
Quick links to 'E5ER' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
A short sampling period of 50 ms enables use in applications requiring high-speed response.
PV, SP, and MV data is displayed simultaneously in a 3-row, negative LCD display with a backlight.
Multipoint control, cascade control, and proportional control are possible with a single Controller.
When using models with CompoWay/F communications, initial settings can be downloaded and settings can be masked using Support Software (CX-Thermo version 4.0 or higher).
Equipped with calculation functions as a standard (e.g., square root calculation and broken-line approximation).
DeviceNet Communications:
Data setting and monitoring can be performed without any special programming.