Page top

Lead Contents

Smart Sensors 2D CMOS Laser Type

ZS-L

ZS-L

Standard Sensors Most Suitable for a Variety of High-precision Displacement Measurements, Including Spot Detection, Wide-range Detection, and Long-distance Detection

Primary Contents



ZS-L-series Sensor Controllers

ModelZS-LDC11ZS-LDC41
No. of samples to average1, 2, 4, 8, 16, 32, 64, 128, 256, 512, 1,024, 2,048, or 4,096
Number of mounted Sensors1 per Sensor Controller
External
interface
Connection methodSerial I/O: connector, Other: pre-wired (Standard cable length: 2 m)
Serial
I/O
USB 2.01 port, Full Speed (12 Mbps max.), MINI-B
RS-232C1 port, 115,200 bps max.
OutputJudgment
output
HIGH/PASS/LOW 3 outputs
NPN open collector, 30 VDC, 50 mA max., residual voltage 1.2 V max.
HIGH/PASS/LOW: 3 outputs
PNP open collector, 50 mA max., residual voltage 1.2 V max.
Linear
output
Selectable from 2 types of output, voltage or current (selected by slide switch on bottom).
Voltage output: -10 to 10 V, output impedance: 40 Ω
Current output: 4 to 20 mA, maximum load resistance: 300 Ω
InputsLaser OFF,
ZERO reset
timing, RESET
ON: Short-circuited with 0 V terminal or 1.5 V or less
OFF: Open (leakage current: 0.1 mA max.)
ON: Short-circuited to supply voltage or within 1.5 V of supply voltage.
OFF: Open (leakage current: 0.1 mA max.)
FunctionDisplay: Measured value, threshold value, voltage/current, received light amount, and resolution/terminal block output
Sensing: Mode, gain, measurement object, head installation
Measurement point: Average, peak, bottom, thickness, step, and calculations
Filter: Smooth, average, and differentiation
Outputs: Scaling, various hold values, and zero reset
I/O settings: Linear (focus/correction), judgments (hysteresis and timer), non-measurement, and bank (switching and clear)
System: Save, initialization, measurement information display, communications settings, key lock, language, and data load
Task:
ZS-HLDC[]1: Single task or multitask (up to 4)
ZS-LDC[]1: Single task
Status indicatorsHIGH (orange), PASS (green), LOW (orange), LDON (green), ZERO (orange), and ENABLE (green)
Segment displayMain digital8-segment red LED, 6 digits
Sub-digital8-segment green LEDs, 6 digits
LCD16 digits x 2 rows, Color of characters: green, Resolution per character: 5 x 8 pixel matrix
Setting inputsSetting keysDirection keys (UP, DOWN, LEFT, and RIGHT), SET key, ESC key, MENU key, and function keys (1 to 4)
Slide switchThreshold switch (2 states: High/Low), mode switch (3 states: FUN, TEACH, and RUN)
Power supply voltage21.6 V to 26.4 VDC (including ripple)
Current consumption0.5 A max. (when Sensor Head is connected)
Ambient temperatureOperating: 0 to 50°C, Storage: -15 to +60°C (with no icing or condensation)
Ambient humidityOperating and storage: 35% to 85% (with no condensation)
Degree of protectionIP20 (IEC60529)
MaterialsCase: Polycarbonate (PC)
Cable length2 m
WeightApprox. 280 g (excluding packing materials and accessories)
AccessoriesFerrite core (1), instruction sheet

ZS-L-series Sensor Heads

ModelZS-LD20TZS-LD20STZS-LD40TZS-LD10GTZS-LD15GT
Applicable ControllersZS-HLDC/LDC series
Optical systemRegular
reflection
Diffuse
reflection
Regular
reflection
Diffuse
reflection
Regular
reflection
Diffuse
reflection
Regular reflection
Measuring center
distance
20 mm6.3 mm20 mm6.3 mm40 mm30 mm10 mm15 mm
Measuring range±1 mm±1 mm±1 mm±1 mm±2.5 mm±2 mm±0.5 mm±0.75 mm
Light sourceVisible semiconductor laser (wavelength: 650 nm, 1 mW max., JIS Class 2)
Beam shapeLine beamSpot beamLine beam
Beam diameter *1900 mm x 25 μm20 μm dia.2000 x 35 μmApprox 25 x 900 μm
Linearity *2±0.1%FS
Resolution *30.25 μm0.25 μm0.4 μm0.25 μm0.25 μm
Temperature
characteristic *4
0.04%FS/°C0.04%FS/°C0.02%FS/°C0.04%FS/°C
Sampling cycle110 μs (High-speed Mode), 500 μs (Standard Mode), 2.2 μs (High-precision Mode), 4.4 μs (High-sensitivity Mode)
LED
Indicators
NEAR
indicator
Lights near the measuring center distance, and closer than the measuring center distance inside the measuring range.
Flashes when the measurement target is outside of the measuring range or when the received light amount is insufficient.
FAR
indicator
Lights near the measuring center distance, and farther than the measuring center distance inside the measuring range.
Flashes when the measurement target is outside of the measuring range or when the received light amount is insufficient.
Operating ambient
illumination
Illumination on received light surface: 3000 lx or less (incandescent light)
Ambient temperatureOperating: 0 to 50°C, Storage: -15 to 60°C (with no icing or condensation)
Ambient humidityOperating and storage: 35% to 85% (with no condensation)
Degree of protectionCable length 0.5 m: IP66, cable length 2 m: IP67IP40
MaterialsCase: Aluminum die-cast, Front cover: Glass
Cable length0.5 m, 2 m
WeightApprox. 350 gApprox. 400 g
AccessoriesLaser labels (1 each for JIS/EN, 3 for FDA), ferrite cores (2), insure locks (2), instruction sheetLaser safety labels (1 each for JIS/EN), ferrite cores (2), insure locks (2)

*1.Defined as 1/e2 (13.5%) of the center optical intensity at the actual measuring center distance (effective value). The beam diameter is sometimes influenced by the ambient conditions of the workpiece, such as leaked light from the main beam.

*2.This is the error in the measured value with respect to an ideal straight line. The standard workpiece is white aluminum ceramics and glass in the regular reflection mode. Linearity may change according to the workpiece.

*3.This is the peak-to-peak displacement conversion value in the displacement output at the measuring center distance in high-precision mode when the number of samples to average is set to 128 and the measuring mode is set to the high-resolution mode.
The standard workpiece is white aluminum ceramics and glass in the regular reflection mode.

*4.This is the value obtained at the measuring center distance when the Sensor and workpiece are fixed by an aluminum jig. (typical example)

ModelZS-LD50ZS-LD50SZS-LD80
Applicable ControllersZS-HLDC/LDC Series
Optical systemDiffuse reflectionRegular reflectionDiffuse reflectionRegular reflectionDiffuse reflectionRegular reflection
Measuring center
distance
50 mm47 mm50 mm47 mm80 mm78 mm
Measuring range±5 mm±4 mm±5 mm±4 mm±15 mm±14 mm
Light sourceVisible semiconductor laser (wavelength: 650 nm, 1 mW max., JIS Class 2)
Beam shapeLine beamSpot beamLine beam
Beam diameter *1900 x 60 μm500 μm dia.900 x 60 μm
Linearity *2±0.1% FS
Resolution *30.8 μm0.8 μm2 μm
Temperature
characteristic *4
0.02% FS/°C0.02% FS/°C0.01% FS/°C
Sampling cycle110 μs (High-speed Mode), 500 μs (Standard Mode), 2.2 ms (High-precision Mode), 4.4 ms (High-sensitivity Mode)
LED
Indicators
NEAR
indicator
Lights near the measuring center distance, and closer than the measuring center distance inside the measuring range.
Flashes when the measurement target is outside of the measuring range or when the received light amount is insufficient.
FAR
indicator
Lights near the measuring center distance, and farther than the measuring center distance inside the measuring range.
Flashes when the measurement target is outside of the measuring range or when the received light amount is insufficient.
Operating ambient
illumination
Illumination on received light surface: 3000 lx or less (incandescent light)
Ambient temperatureOperating: 0 to 50°C, Storage: -15 to 60°C (with no icing or condensation)
Ambient humidityOperating and storage: 35% to 85% (with no condensation)
Degree of protectionCable length 0.5 m: IP66, cable length 2 m: IP67
MaterialsCase: Aluminum die-cast, Front cover: Glass
Cable length0.5 m, 2 m
WeightApprox. 350 g
AccessoriesLaser labels (1 each for JIS/EN, 3 for FDA), ferrite cores (2), insure locks (2), instruction sheet
ModelZS-LD130ZS-LD200ZS-LD350S
Applicable ControllersZS-HLDC/LDC Series
Optical systemDiffuse reflectionRegular reflectionDiffuse reflectionRegular reflectionDiffuse reflection
Measuring center
distance
130 mm130 mm200 mm200 mm350 mm
Measuring range±15 mm±12 mm±50 mm±48 mm±135 mm
Light sourceVisible semiconductor laser (wavelength: 650 nm, 1 mW max., JIS Class 2)
Beam shapeLine beamLine beamSpot beam
Beam diameter *1600 x 70 μm900 x 100 μm240 μm dia.
Linearity *2±0.1% FS±0.25% FS±0.1% FS±0.25% FS±0.1% FS
Resolution *33 μm5 μm20 μm
Temperature
characteristic *4
0.02% FS/°C0.02% FS/°C0.04% FS/°C
Sampling cycle110 μs (High-speed Mode), 500 μs (Standard Mode), 2.2 ms (High-precision Mode), 4.4 ms (High-sensitivity Mode)
LED
Indicators
NEAR
indicator
Lights near the measuring center distance, and closer than the measuring center distance inside the measuring range.
Flashes when the measurement target is outside of the measuring range or when the received light amount is insufficient.
FAR
indicator
Lights near the measuring center distance, and farther than the measuring center distance inside the measuring range.
Flashes when the measurement target is outside of the measuring range or when the received light amount is insufficient.
Operating ambient
illumination
Illumination on received light surface: 2000 lx or less (incandescent light)Illumination on received light surface: 3000 lx or less (incandescent light)
Ambient temperatureOperating: 0 to 50°C, Storage: -15 to 60°C (with no icing or condensation)
Ambient humidityOperating and storage: 35% to 85% (with no condensation)
Degree of protectionCable length 0.5 m: IP66, cable length 2 m: IP67
MaterialsCase: Aluminum die-cast, Front cover: Glass
Cable length0.5 m, 2 m
WeightApprox. 350 g
AccessoriesLaser labels (1 each for JIS/EN, 3 for FDA), ferrite cores (2), insure locks (2), instruction sheet

*1.Defined as 1/e2 (13.5%) of the center optical intensity at the actual measuring center distance (effective value). The beam diameter is sometimes influenced by the ambient conditions of the workpiece, such as leaked light from the main beam.

*2.This is the error in the measured value with respect to an ideal straight line. The standard workpiece is white aluminum ceramics and glass in the ZS-LD50/LD50S regular reflection mode. Linearity may change according to the workpiece.

*3.This is the peak-to-peak displacement conversion value in the displacement output at the measuring center distance in high-precision mode when the number of samples to average is set to 128 and the measuring mode is set to the high-resolution mode.
The standard workpiece is white aluminum ceramics and glass in the ZS-LD50/LD50S regular reflection mode.

*4.This is the value obtained at the measuring center distance when the Sensor and workpiece are fixed by an aluminum jig.

*5.This value is obtained when the measuring mode is set to the high-speed mode. (typical example)

ZS-MDC[]1 Multi-Controllers

Basic specifications are the same as those for the ZS-LDC[]1 Sensor Controllers. The following points, however, are different.

1.Sensor Heads cannot be connected.

2.Control Link Units are required to connect up to 9 Controllers.
Control Link Units are required to connect Controllers.

3.Processing functions between Controllers: Arithmetic functions

Controller Link Unit

Connection Using the ZS-XCN

ZS-L_Spec4

ZS-DSU[]1 Data Storage Unit

ModelZS-DSU11ZS-DSU41
Number of mounted Sensor HeadsCannot be connected
Number of connectable Controllers10 max. (ZS-MDC: 1, ZS-HLDC/LDC: 9 max.) *1
Connectable ControllersZS-HLDC[][], ZS-LDC[][], ZS-MDC[][]
External
interface
Connection methodSerial I/O: connector, Other: pre-wired (standard cable length: 2 m)
Serial
I/O
USB 2.01 port, Full Speed (12 Mbps max.), MINI-B
RS-232C1 port, 115,200 bps max.
Output3 outputs: HIGH, PASS, and LOW; NPN open-collector, 30 VDC, 50 mA max., residual voltage: 1.2 V max.3 outputs: HIGH, PASS, and LOW; PNP open-collector, 50 mA max., residual voltage: 1.2 V max.
InputsON: Short-circuited with 0 V terminal or 1.5 V or less;
OFF: Open (leakage current: 0.1 mA max.)
ON: Short-circuited to supply voltage or within 1.5 V of supply voltage; OFF: Open (leakage current: 0.1 mA max.)
Data resolution32 bits
FunctionsLogging trigger
functions
Start and stop triggers can be set separately; external triggers, data triggers (self-triggers), and time
Other functionsExternal banks, alarm outputs, saved data format customization, and clock
Status indicatorsOUT (orange), PWR (green), ACCESS (orange), and ERR (red)
Segment display8-segment green LEDs, 6 digits
LCD16 digits x 2 rows, Color of characters: green, Resolution per character: 5 × 8 pixel matrix
Setting
keys
Setting keysDirection keys (UP, DOWN, LEFT, and RIGHT), SET key, ESC key, MENU key, and function keys
Slide switchThreshold switch (2 states: High/Low), mode switch (3 states: FUN, TEACH, and RUN)
Power supply voltage21.6 V to 26.4 VDC (including ripple)
Current consumption0.5 A max.
Ambient temperatureOperating: 0 to 50°C, Storage: 0 to 60°C (with no icing or condensation)
Ambient humidityOperating and storage: 35% to 85% (with no condensation)
MaterialsCase: Polycarbonate (PC)
WeightApprox. 280 g (excluding packing materials and accessories)
AccessoriesFerrite core (1), instruction sheet for Data Storage Unit: CSV File Converter for Data Storage Unit/Smart Analyzer

*1.Control Link Units are required to connect controllers.

Caution: In the interenst of product improvement, specifications are subject to change without notice.