Page top

Lead Contents

Smart Sensors 2D CMOS Laser Type

ZS-L

ZS-L

Standard Sensors Most Suitable for a Variety of High-precision Displacement Measurements, Including Spot Detection, Wide-range Detection, and Long-distance Detection

Primary Contents



Smart Sensor

ZS-L-series Sensor Heads

Optical systemSensing distanceBeam shapeBeam diameterResolution (see note 1.)Model
Regular Reflective Models20±1 mmLine beam900 × 25 μm0.25 μmZS-LD20T
Spot beam25 μm dia.0.25 μmZS-LD20ST
40±2.5 mmLine beam2000 × 35 μm0.4 μmZS-LD40T
Diffuse Reflective Models50±5 mmLine beam900 × 60 μm0.8 μmZS-LD50
Spot beam50 μm dia.0.8 μmZS-LD50S
80±15 mmLine beam900 × 60 μm2 μmZS-LD80
130±15 mmLine beam600 × 70 μm3 μmZS-LD130
200±50 mmLine beam900 × 100 μm5 μmZS-LD200
350±135 mmSpot beam240 μm dia.20 μmZS-LD350S

Note:

1.No. of samples to average: 128 when set to High-precision Mode.

2.Specify the cable length when ordering.

ZS-L-series Sensor Controllers

ShapeSupply voltageControl outputsModel
24 VDCNPN outputsZS-LDC11
PNP outputsZS-LDC41

Multi Controllers

ShapeSupply voltageControl outputsModel
24 VDCNPN outputsZS-MDC11
PNP outputsZS-MDC41

Data Storage Units

ShapeSupply voltageControl outputsModel
24 VDCNPN outputsZS-DSU11
PNP outputsZS-DSU41

Accessories (Sold Separately)

Controller Link Unit

ShapeModel
ZS-XCN

Panel Mount Adapter

ShapeModel
ZS-XPM1For 1st Controller
ZS-XPM2For expansion
(from 2nd Controller on)

RS-232C Cable

Connected toModelQty
Personal computer (2 m)ZS-XRS21
PLC/PT (2 m)ZS-XPT21

Extension Cables for Sensor Heads

Cable lengthModelQty
1 mZS-XC1A1
4 mZS-XC4A1
5 mZS-XC5B (*1, *2)1
8 mZS-XC8A1
10 mZS-XC10B (*1)1

*1.Up to two ZS-XC[]B Cables can be connected (22 m max.).

*2.A Robot Cable (ZS-XC5BR) is also available.

Logging Software

NameModel
SmartMonitor ProfessionalZS-SW11V3E

CompoNet-compatible Sensor Communications Unit

ShapeModel
ZS-CRT

Memory Cards

ModelCapacity
F160-N128S128 Mbytes
F160-N256S256 Mbytes