![]()
Global
These are navigation links to move inside this page.
Smart Sensors 2D CMOS Laser Type
Standard Sensors Most Suitable for a Variety of High-precision Displacement Measurements, Including Spot Detection, Wide-range Detection, and Long-distance Detection
![]()
Quick links to 'ZS-L' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Standard Sensors Most Suitable for a Variety of High-precision Displacement Measurements, Including Spot Detection, Wide-range Detection, and Long-distance Detection.
Beam Shapes
Spot and line beam selection.
Wide Range of Products
Long-range, middle-range, and short-range models.
Advanced sensing technology packed into the smallest Sensor Heads in this class.
Smallest size in this class (65 x 65 mm)
Uniform Sensor Head size
Line/spot beam type
Detects black rubber, mirror, and transparent workpieces
*1.Spot Beam Sensors.
Note:Sensor Head can be installed to for either diffuse reflection or regular reflection. (except ZS-LD350S)
Correctly compensates measurement values to suit different applications.
Stable Measurements for PCBs, Black Resin, and Metal
All you need to do is select the proper mode to achieve stable sensing of PCBs, resins, black rubber, and other light-penetrating workpieces (these could not be easily handled with previous reflective laser displacement meters.)
ZS-LD80
Measuring the Shape of Black Resin Workpieces
Complete measurement data will be obtained at angles of up to 40°.
ZS-LD50
Measuring the Shape PCB Surfaces
PCB shapes can be measured without burs or waveform disruptions.
Stable Measurements for Glass
Stably measure height and undulations in transparent, coated, or colored glass on work tables.
Stable detection at 40 mm with a line beam of 2 mm.
A 2-mm line beam reduces the influence of black and white patterns on granite work tables to achieve stable measurements.
ZS-LD40T
Measuring Glass Surfaces
Ideal for measuring glass thickness and slit nozzle gaps when coating glass with resist or sealer.
Line Beam Sensors for Emphasis on Stable Measurement
Line beams produce an averaging affect that is less likely to be affected by surface irregularities, creating stable measurements.
Ideal for stable measurements that do not rely on the surface of the target workpiece.
Spot Beam Sensors Ideal for Minute Workpieces and Shape Measurement
Ideal for measurements requiring minute shape repeatability while matching laser beam position with a minute target measurement area.
Easy Sensing with an HMI That Couldn't Be Easier to Use
Just select High-precision Mode to stably measure black rubber.
Just select Penetration Mode to stably measure PCBs or black resin.
Set Sensing Directly
FUN (setting mode)