![]()
Global
These are navigation links to move inside this page.
Smart Sensors 2D CMOS Laser Type
Standard Sensors Most Suitable for a Variety of High-precision Displacement Measurements, Including Spot Detection, Wide-range Detection, and Long-distance Detection
![]()
Quick links to 'ZS-L' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Application No.9
Detects and Measures the Curvature of Transparent Substrates
The 2D AMOS laser adopted precisely measures warping in transparent plastic substrates.
Application No.23
Measures Coplanarity of Connector Pins
The 2D CMOS Laser stably detects angled connector pins.
Application No.27
Detects Vinyl Cushioning Material from Above Medicine Bottles
The automatic sensitivity adjustment function makes it possible to detect transparent objects with high stability. Detection stability can be further increased by combined use with a Line-beam Sensor.
Application No.31
Simple Detection of Height Differences Even from a Distance
The long-distance Displacement Sensor can detect height differences even in large sensing objects.
Application No.75
Installed Above and Below Measure the Thickness of Noodle Dough
Line-beam reflective Sensors measure from above and below to unify irregular surfaces and achieve stable measurement even when the dough moves up and down.
Application No.87
Ensures Precise, Multi-point Co-planarity Detection
The 2D CMOS laser achieves stable, multi-point co-planarity detection of black resins and glossy metals.
Application No.89
Measures and Calculates Two Points on a Driver IC Surface
By measuring the height differences between two points, warped products that may cause contact defects in the mounting process can be eliminated.
Application No.90
Inspect the Evenness of a Spindle Motor after Assembly
Four measurement points can be calculated at high speed with a Multi-Controller to enable inline, non-contact inspection of all units on the line.
Application No.93
Detects Surface Wobbling of Mirror-finish Workpieces
The 2D CMOS Laser precisely detects mirror-finish workpieces, such as the aluminum vapor-deposited side of hard discs.
Application No.105
Detection of Two Glossy Metal Plates Inserted Together
Two glossy metal plates (e.g., lead frames) inserted together are detected by the signals of two sensors that are installed above and below the workpieces.