Page top

Lead Contents

Smart Sensors (Laser Displacement & Measurement Sensors)

ZX-L-N

ZX-L-N

A Host of Smart Functions Inside a Compact Body with a Full Range of Laser Types

Primary Contents



Sensor Heads (Reflective)

ModelZX-LD40ZX-LD100ZX-LD300ZX-LD30VZX-LD40LZX-LD100LZX-LD300LZ3X-LD30VL
Optical systemDiffuse reflectiveRegular
reflective
Diffuse reflectiveRegular
reflective
Light source
(wave length)
Visible-light semiconductor laser with a wavelength of 650 nm and an output of 1 mW max.
EN class 2, FDA class II
Measurement
point
40 mm100 mm300 mm30 mm40 mm100 mm300 mm30 mm
Measurement
range
± 10 mm± 40 mm± 200 mm± 2 mm± 10 mm± 40 mm± 200 mm± 2 mm
Beam shapeSpotLine
Beam size*150-μm dia.100-μm dia.300-μm dia.75-μm dia.75 μm x 2 mm150 μm x 2 mm450 μm x 2 mm100 μm x 1.8 mm
Resolution*22 μm16 μm300 μm0.25 μm2 μm16 μm300 μm0.25 μm
Linearity*3± 0.2% FS
(entire range)
± 0.2% FS
(80 to 120 mm)
± 2% FS
(200 to 400 mm)
± 0.2% FS
(entire range)
± 0.2% FS
(32 to 48 mm)
± 0.2% FS
(80 to 120 mm)
± 2% FS
(200 to 400 mm)
± 0.2% FS
(entire range)
Temperature
characteristic*4
± 0.03% FS/°C (Except for ZX-LD300 and ZX-LD300L, which are ± 0.1% FS/°C.)
Ambient
temperature
Incandescent lamp: 3,000 l× max. (on light receiving side)
Ambient
illumination
Operating: 0 to 50°C, Storage: -15 to 60°C (with no icing or condensation)
Ambient
humidity
Operating and storage: 35% to 85% (with no condensation)
Insulation
resistance
20 MΩ min. at 500 VDC
Dielectric
strength
1,000 VAC, 50/60 Hz for 1 min
Vibration
resistance
(destruction)
10 to 150 Hz, 0.7-mm double amplitude 80 min each in X, Y, and Z directions
Shock
resistance
(destruction)
300 m/s2 3 times each in six directions (up/down, left/right, forward/backward)
Degree of
protection
IEC60529, IP50IEC60529, IP40IEC60529, IP50IEC60529, IP40
Connection
method
Connector relay (standard cable length: 500 mm)
Weight
(packed state)
Approx. 150 gApprox. 250 gApprox. 150 gApprox. 250 g
MaterialsCase: PBT
(polybutylene terephthalate),
Cover: Aluminum,
Lens: Glass
Case and cover: Aluminum,
Lens: Glass
Case: PBT
(polybutylene terephthalate),
Cover: Aluminum,
Lens: Glass
Case and cover: Aluminum,
Lens: Glass
AccessoriesInstruction sheet, Laser warning label (English)

*1.Beam size: The beam size is defined by 1/e2 (13.5%) of the strength of the beam at the beam center (measured value). Incorrect detection may occur if there is light leakage outside the defined spot and the material around the sensing object is more reflective than the sensing object.

*2.Resolution: The resolution is the deviation (±3σ) in the linear output when connected to the ZX-LDA Amplifier Unit. (The resolution is measured with the standard reference object (white ceramic), at the measurement point with the ZX-LDA set for an average count of 4,096 per period.)
The resolution is given at the repeat accuracy for a stationary workpiece, and is not an indication of the distance accuracy. The resolution may be adversely affected under strong electromagnetic fields.

*3.Linearity: The linearity is given as the error in an ideal straight line displacement output when measuring the standard reference object. The linearity and measurement values vary with the object being measured.

*4.Temperature characteristic: The temperature characteristic is measured at the measurement point with the Sensor and reference object (OMRON's standard reference object) secured with an aluminum jig.

Note:Highly reflective objects can result in incorrect detection by causing out-of-range measurements.

Sensor Heads (Through-beam)

ModelZX-LT001ZX-LT005ZX-LT010ZX-LT030
Optical systemThrough-beam
Light source
(wave length)
Visible-light semiconductor laser with a wavelength of 650 nm
EN class 1, FDA class II
Light source (wave length)Maximum
output
0.2 mW max.0.35 mW max.0.2 mW max.
Measurement width1-mm dia.1- to 2.5-mm dia.5 mm10 mm30 mm
Measurement distance0 to 500 mm500 to 2,000 mm0 to 500 mm
Minimum sensing object8-μm dia. (opaque)8- to 50-μm dia. (opaque)0.05-mm dia. (opaque)0.1-mm dia. (opaque)0.3-mm dia. (opaque)
Resolution*14 μm*2---4 μm*312 μm*4
Temperature
characteristic
±0.2% FS/°C±0.3% FS/°C
Ambient illuminationIncandescent lamp: 10,000 l× max. (on light-receiving side)
Ambient temperatureOperating: 0 to 50°C, Storage: -25 to 70°C (with no icing or condensation)
Ambient humidityOperating: 35% to 85% (with no condensation)
Degree of protectionIEC60529, IP40
Connection methodConnector relay (standard cable length: 500 mm)
Weight (packed state)Approx. 220 gApprox. 450 g
Cable lengthExtendable up to 10 m with special extension cable.
MaterialsCasePolyether imideZinc die-cast
CoverPolycarbonate
Front filterGlass
Tightening torque0.3 Nm max.
AccessoriesInstruction sheet, Sensor Head-Amplifier Connection Cable
Optical axis adjustment sealMounting Bracket

*1.This value is obtained by converting the deviation (±3σ) in the linear output that results when the sensor head is connected to the amplifier unit, into the measurement width.

*2.For an average count of 64. The value is 5 μm for an average count of 32.
This is the value that results when a minimum sensing object blocks the light near the center of the 1-mm measurement width.

*3.For an average count of 64. The value is 5 μm for an average count of 32.

*4.For an average count of 64. The value is 15 μm for an average count of 32.

Amplifier Units

ModelZX-LDA11-NZX-LDA41-N
Measurement period *1150 μs
Possible average
count settings
1, 2, 4, 8, 16, 32, 64, 128, 256, 512, 1,024, 2,048, or 4,096
Temperature
characteristic
When connected to a Reflective Sensor Head: 0.01% FS/°C, When connected to a Through-beam Sensor Head: 0.1% FS/°C
Linear output *24 to 20 mA/FS, Max. load resistance: 300 Ω, ± 4 V ( ± 5 V, 1 to 5 V 13), Output impedance: 100 Ω
Judgement outputs
(3 outputs: HIGH/PASS/LOW) *1
NPN open-collector outputs, 30 VDC, 50 mA max.
Residual voltage: 1.2 V max.
PNP open-collector outputs, 30 VDC, 50 mA max.
Residual voltage: 2 V max.
Laser OFF input, zero reset input, timing input,
reset input
ON: Short-circuited with 0-V terminal or 1.5 V or less
OFF: Open
(leakage current: 0.1 mA max.)
ON: Supply voltage short-circuited or supply voltage within 1.5 V
OFF: Open (leakage current: 0.1 mA max.)
FunctionsMeasurement value display, present value/set value/light level/resolution display, scaling, display reverse, display OFF mode, ECO mode, number of display digit changes, sample hold, peak hold, bottom hold, peak-to-peak hold, self-peak hold, self-bottom hold, average hold, delay hold, intensity mode, zero reset, initial reset, ON-delay timer, OFF-delay timer, one-shot timer, deviation, previous value comparison, sensitivity adjustment, keep/clamp switch, direct threshold value setting, position teaching, 2-point teaching, automatic teaching, hysteresis width setting, timing inputs, reset input, monitor focus, linear output compensation, (A-B) calculations14, (A+B) calculations*4, mutual interference*4, laser deterioration detection, zero reset memory, zero reset display, key lock
IndicationsOperation indicators: High (orange), pass (green), low (yellow), 7-segment main display (red), 7-segment subdisplay (yellow), laser ON (green), zero reset (green), enable (green)
Power supply voltage12 to 24 VDC ± 10%, Ripple (p-p): 10% max.
Current consumption140 mA max. with power supply voltage of 24 VDC (with Sensor connected)
Ambient temperatureOperating: 0 to 50°C, Storage: -15 to 60°C (with no icing or condensation)
Ambient humidityOperating and storage: 35% to 85% (with no condensation)
Insulation resistance20 MΩ min. at 500 VDC
Dielectric strength1,000 VAC, 50/60 Hz for 1 min
Vibration resistance
(destruction)
10 to 150 Hz, 0.7-mm double amplitude 80 min each in X, Y, and Z directions
Shock resistance
(destruction)
300 m/s2 3 times each in six directions (up/down, left/right, forward/backward)
Connection methodPrewired (standard cable length: 2 m)
Weight (packed state)Approx. 350 g
MaterialsCase: PBT (polybutylene terephthalate), Cover: Polycarbonate
AccessoriesInstruction sheet

*1.The response time for the first linear output or judgment output is calculated as follows (with fixed sensitivity): Measurement period × (Average count setting + 1). The response time for the second and later outputs is the measurement period specified in the table.

*2.The output can be switched between a current output and voltage output using a switch on the bottom of the Amplifier Unit.

*3.Setting is possible via the monitor focus function.

*4.A Calculating Unit (ZX-CAL2) is required.

Calculating Unit

ModelZX-CAL2
Applicable Amplifier UnitsZX-LDA11-N/41-N/ZX-EDA11/41/ZX-TDA11/41
Current consumption12 mA max. (supplied from the Smart Sensor Amplifier Unit)
Ambient temperatureOperating: 0 to 50°C, Storage: -15 to 60°C (with no icing or condensation)
Ambient humidityOperating and storage: 35% to 85% (with no condensation)
Connection methodConnector
Dielectric strength1,000 VAC, 50/60 Hz for 1 min
Insulation resistance100 MΩ (at 500 VDC)
Vibration resistance (destructive)10 to 150 Hz, 0.7-mm double amplitude 80 min each in X, Y, and Z directions
Shock resistance (destructive)300 m/s2 3 times each in six directions (up/down, left/right, forward/backward)
MaterialsDisplay: Acrylic, Case: ABS resin
Weight (packed state)Approx. 50 g

ZX-series Communications Interface Unit

ModelZX-SF11
Current consumption60 mA max. (supplied by the Amplifier Unit)
Applicable Amplifier UnitsZX Series
Applicable Amplifier Unit versionsZX-LDA[]1-N Ver. 1.000 or higher
ZX-EDA[]1 Ver. 1.100 or higher
ZX-TDA[]1 Ver. 1.000 or higher
Max. No. of Amplifier Units5
Communications
functions
Communications
port
RS-232C port (9-pin D-Sub Connector)
Communications
protocol
CompoWay/F*
Baud rate38,400 bps
Data configurationData bits: 8, Parity: none, Start bits: 1, Stop bits: 1, Flow control: none
IndicatorsPower supply: green, Sensor communications: green, Sensor communications error: red, External terminal communications: green, External terminal communications error: red
Protective circuitsReverse polarity protection
Ambient temperatureOperating: 0 to 50°C, storage: -15 to 60°C (with no icing or condensation)
Ambient humidityOperating and storage: 35% to 85% (with no condensation)
Insulation resistance20 MΩ min. (at 500 VDC)
Dielectric strength1,000 VAC, 50/60 Hz for 1 min, Leakage current: 10 mA max.
MaterialsCase: PBT (polybutylene terephthalate), Cover: Polycarbonate
AccessoriesInstruction sheet, 2 clamps

*Contact your OMRON representative for CompoWay/F communications specifications.

Caution: In the interenst of product improvement, specifications are subject to change without notice.