![]()
Global
These are navigation links to move inside this page.
Smart Sensors (Laser Displacement & Measurement Sensors)
A Host of Smart Functions Inside a Compact Body with a Full Range of Laser Types
![]()
Quick links to 'ZX-L-N' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Sensors
Sensor Heads (Reflective)
| Optical system | Beam shape | Sensing distance | Resolution*1 | Model |
| Diffuse reflective | Spot beam | 40 ± 10 mm | 2 μm | ZX-LD40 |
| 100 ± 40 mm | 16 μm | ZX-LD100 | ||
| 300 ± 200 mm | 300 μm | ZX-LD300 | ||
| Line beam | 40 ± 10 mm | 2 μm | ZX-LD40L | |
| 100 ± 40 mm | 16 μm | ZX-LD100L | ||
| 300 ± 200 mm | 300 μm | ZX-LD300L | ||
| Regular reflective | Spot beam | 30 ± 2 mm | 0.25 μm | ZX-LD30V |
| Line beam | ZX-LD30VL |
*1.For an average count of 4,096.
Sensor Heads (Through-beam)
| Optical system | Measuring width | Sensing distance | Resolution*1 | Model |
| Through-beam | 1-mm dia. | 0 to 2000 mm | 4 μm | ZX-LT001 |
| 5 mm | 0 to 500 mm | ZX-LT005 | ||
| 10 mm | ZX-LT010 | |||
| 30 mm | 12 μm | ZX-LT030 |
*1.For an average count of 64.
Amplifier Units
| Appearance | Power supply | Output type | Model |
![]() | DC | NPN | ZX-LDA11-N |
| PNP | ZX-LDA41-N |
Note:Compatible connection with the Sensor Head.
Accessories (Order Separately)
Calculating Unit
| Appearance | Model |
![]() | ZX-CAL2 |
Side-view Attachments
| Appearance | Applicable Sensor Head | Model |
![]() | ZX-LT1001/LT005 | ZX-XF12 |
| ZX-LT010 | ZX-XF22 |
Logging Tool for Personal Computers
| Appearance | Name | Model | |
![]() | Communications Interface Unit | RS-232C | ZX-SF11 |
| USB | ZX-SF21 | ||
![]() | Smart Monitor (Logging Software + Function Setting Software) | ZX-SW11EV3 (See note 1.) | |
Setup Tool for Personal Computer
| Appearance | Name | Model |
![]() | Communications Interface Unit (RS-232C) + Smart Monitor Basic *2 (Function Setting Software) | ZX-SFW11EV3 (See note 1.) |
Note:
1.The ZX-SFW11EV3 or ZX-SW11EV3 is required to use the Smart Monitor with the ZX-LDA11-N/41-N. Earlier versions cannot be used.
2.The Smart Monitor Basic does not have a logging function. Other than the logging function, the Smart Monitor Basic supports the same functions as the Smart Monitor.
Cables with Connectors on Both Ends (for Extension)*1
| Cable length | Model | Quantity |
| 1 m | ZX-XC1A | 1 |
| 4 m | ZX-XC4A | |
| 8 m | ZX-XC8A | |
| 9 m *2 | ZX-XC9A |
*1.Robot Cable models are also available. The model numbers are ZX-XC[]R.
*2.For use only with Reflective Sensors.
Bank Unit
| Appearance | Model |
![]() | ZX-SB11 |