![]()
Global
These are navigation links to move inside this page.
Smart Sensors (Laser Displacement & Measurement Sensors)
A Host of Smart Functions Inside a Compact Body with a Full Range of Laser Types
![]()
Quick links to 'ZX-L-N' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Small and Light
Approximately the same size as a photoelectric sensor, the compact ZX Sensors contribute considerably to space-saving efforts on production sites. Naturally, response speed is also equivalent to that of a photoelectric sensor.
*High-speed sampling: 0.15 ms (response speed: 0.3 ms)
Flexible Mounting Direction
Install a Side-view Attachment (sold separately) for additional installation possibilities.
Top Priority Placed on Easy Operation
Advanced functions and performance plus easy operation.
This is a major feature of the ZX Series.
Experience operation that doesn't get any easier.
A Full Complement of Practical Functions
Operating Setting with No Need for a Digital Panel Meter
By simply fitting a Calculating Unit between two Amplifiers, the processing results of two Sensors can be displayed on a single Amplifier. Setting parameters need to be input only on one Amplifier.