![]()
Global
These are navigation links to move inside this page.
Programmable Terminals
Better SYSMAC Compatibility and Easier-to-use Support Software
![]()
Quick links to 'NT20,NT31 / 31C-V3,NT631C-V3' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Improved SYSMAC Compatibility for Easier System Construction
Programming Console and Device Monitor Functions
I/O Comments Can Now Be Imported
Full-area Access to SYSMAC CS1/CJ1-series PLCs over High-speed NT Link
Easier Screen Creation and Better Design Efficiency with Improved Support Software
Unified Screen Creation Environment with the NTST NT Support Software
Easier Application of Existing Screen Data
System Requirements
CPU: Pentium 100 MHz min.
RAM: 32 MB min.
Hard disk
Software capacity: 17 MB
Installer: 3 MB
Sample objects: 32 MB
OS: Windows 95, 98, 2000, NT 4.0, Me, or XP
Media: CD-ROM
Complete Functions in NT Support Software
Easier, More Efficient On-site Maintenance.
Increased Backlight Life for Maintenance-free Operation
The Backlight Module has been redesigned to eliminate the need to replace the Backlight and enable maintenance-free operation for up to 50,000 hours.
System Program Transfer
Special Utility to Transfer Screen Data
Supports Wide Variety of Language Input
European and English languages are supported. (The English version of the NT Support Software is used.) Furthermore, Simplified and Traditional Chinese are supported. (The NT Support Software uses specifications for all languages.) Contact your OMRON sales representative for details.
Note: Traditional Chinese is supported only by NT31/631.
Memory Unit for Easy and Immediate Screen Data Transfer
Check Screen Data without Programmable Controller
The NT631/NT31 displays screens, such as lamps, touch switches, and memory table numbers, without the PLC connected, to enable efficient debugging.
Connect as a DeviceNet Slave
Wide Range of Communications Interfaces
NT631 Series
NT31 Series
NT20 Series
Flat, Thin-profile Model Only 54 mm Thick
All models have flat, smooth surfaces and are only 54 mm thick, which is ideal for space-saving designs built into equipment.v
Equivalent to the IP65 Oil-proof Standard Ensures a High Degree of Resistance to the Environment.
The NT631/NT31 has a flush-surface construction and is highly resistive to severe operating environments. The front panel conforms to IP65F oil-proof type.
IP: International Protection
6 : Resistant to dust (protected from solid objects)
5 : Resistant to water spray from any direction (protected from water immersion)
Oil-proof type: Resistant to oil drops or sprayed oil
The NT631/NT31 cannot be used in locations where it will be subjected to oil spray over a long period of time.
Conformity to Standards Ensures Suitability for Exports
The NT631/NT31 conforms to UL/CSA standards and EC Directives.
Protective Cover Added to Maintenance Parts