![]()
Global
These are navigation links to move inside this page.
Transistor Remote I/O Terminals with 3-tier Terminal Blocks
A Smart Slave with a 3-tier Terminal Block That Means Wiring Locations Are Easy to Understand with No Sharing of Terminals.
![]()
Quick links to 'DRT2-[]D16TA(-1)' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
General Specifications
| Communications power supply voltage | 11 to 25 VDC (Supplied from communications connector) |
| Unit power supply voltage | 80 mA |
| Noise immunity | Conforms to IEC61000-4-4, 2 kV (power line) |
| Vibration resistance | 10 to 60 Hz, 0.7-mm double amplitude, 60 to 150 Hz, 50 m/s2 for 80 min each in the X, Y, and Z directions |
| Shock resistance | 150 m/s2 (3 times each in 6 directions on 3 axes) |
| Dielectric strength | 500 VAC (between isolated circuits) |
| Insulation resistance | 20 M Ω min. (between isolated circuits) |
| Ambient operating temperature | -10°C to 55°C |
| Ambient operating humidity | 25% to 85% (with no condensation) |
| Ambient atmosphere | No corrosive gases |
| Ambient storage temperature | -25°C to 65°C |
| Mounting method | DIN 35 mm-track mounting, M4 screw mounting |
| Screw tightening torque | M2 (communications connector screws): 0.26 to 0.3 Nm M3 (screw terminals): 0.5 Nm M3 (screw terminals): 0.5 Nm M4 (unit mounting): 0.6 to 0.98 Nm |
| Weight | 300 g max. |
Input Specifications
16-point Inputs Terminals with Transistors
| Model | DRT2-ID16TA | DRT2-ID16TA-1 |
| Internal I/O common | NPN | PNP |
| I/O points | 16 inputs | |
| ON voltage | 15 VDC min. (between input and V terminal) | 15 VDC min. (between input and G terminal) |
| OFF voltage | 5 VDC max. (between input and V terminal) | 5 VDC max. (between input and G terminal) |
| OFF current | 1.0 mA max. | |
| Input current | 24 VDC: 6.0 mA max./point 17 VDC: 3.0 mA max./point | |
| ON delay time | 1.5 ms max. | |
| OFF delay time | 1.5 ms max. | |
| Number of circuits per common | 8 per common | |
8-point Inputs/8-point Outputs Terminals with Transistors
| Model | DRT2-MD16TA | DRT2-MD16TA-1 |
| Internal I/O common | NPN | PNP |
| I/O points | 8 inputs | |
| ON voltage | 15 VDC min. (between input and V terminal) | 15 VDC min. (between input and G terminal) |
| OFF voltage | 5 VDC max. (between input and V terminal) | 5 VDC max. (between input and G terminal) |
| OFF current | 1.0 mA max. | |
| Input current | 24 VDC: 6.0 mA max./point 17 VDC: 3.0 mA max./point | |
| ON delay time | 1.5 ms max. | |
| OFF delay time | 1.5 ms max. | |
| Number of circuits per common | 8 per common | |
Output Specifications
16-point Outputs Terminals with Transistors
| Model | DRT2-OD16TA | DRT2-OD16TA-1 |
| Internal I/O common | NPN | PNP |
| I/O points | 16 outputs | |
| Rated output current | 0.5 A/point | |
| Residual voltage | 1.2 VDC max. (0.5 A DC between output and G terminal) | 1.2 VDC max. (0.5 A DC between output and V terminal) |
| Leakage current | 0.1 mA max. | |
| ON delay time | 0.5 ms max. | |
| OFF delay time | 1.5 ms max. | |
| Number of circuits per common | 8 per common | |
8-point Inputs/8-point Outputs Terminals with Transistors
| Model | DRT2-MD16TA | DRT2-MD16TA-1 |
| Internal I/O common | NPN | PNP |
| I/O points | 8 outputs | |
| Rated output current | 0.5 A/point | |
| Residual voltage | 1.2 VDC max. (0.5 A DC between output and G terminal) | 1.2 VDC max. (0.5 A DC between output and V terminal) |
| Leakage current | 0.1 mA max. | |
| ON delay time | 0.5 ms max. | |
| OFF delay time | 1.5 ms max. | |
| Number of circuits per common | 8 per common | |
Caution: In the interenst of product improvement, specifications are subject to change without notice.