Page top

Lead Contents

RFID System (Conforms to SEMI standard, Electromagnetic Inductive 134 kHz)

V640 Series

V640 Series

Enables reading and writing transponders for various Semiconductor applications, such as FOUPs (Front-Opening Unified Pods), reticles, and pods.

Primary Contents



List of Models

NameAppearanceSizeSpecificationsModel
CIDRW Head
50 × 30 × 12 mm
(including mounting plate)
2-meter cableV640-HS61
65 × 30 × 12 mm
(including mounting plate)
1.9-meter cableV600-HS62
Amplifier Unit
80 × 185 × 43 mmRS-232C interface
RS-485 interface
24 VDC
V640-HAM11-V2
80 × 125 × 43 mmV640-HAM12
CIDRW
Controller
150 × 167 × 28 mm24 VDC
RS-232C interface
(Compatible with SECS
I/II protocol.)
V700-L22
ID Link Unit
110 × 65 × 64 mm24 VDC
RS-232C interface
RS-485 interface
V700-L11
Connector
accessories
for the V640
Amplifier Unit
Power Supply
Connector (1) *
Power Supply
Connector Pins (3) *
RS-485 Port
Connector (1) *
V640-A90

*V640-A90 includes all of these accessories as a set. To purchase individual accessories, contact the manufacturers below directly.

Purchasing Individual Accessories

NameModelManufacturer
Power Supply Connector1-178288-3Tyco Electronics
Power Supply Connector Pins175217-3
RS-485 Port ConnectorMSTB2.5/2-STF-5.08Phoenix Contact Inc.