Page top

Lead Contents

SYSMAC CJ-series Controller Link Units

CJ1W-CLK

CJ1W-CLK

New Controller Link Units, Now with 4,000 Send Words

Primary Contents



Ratings and Specifications

Communications Specifications

ItemsSpecifications
ModelCJ1W-CLK23
3G8F7-CLK23-E
CJ1W-CLK21-V1
3G8F7-CLK21-EV1
TypeWired (shielded twisted-pair cable)
Communications methodN:N token-bus method
CodeManchester code
ModulationBaseband code
SynchronizationFlag synchronization (conforms to HDLC frames)
Transmission path formatMultidrop method (bus type)
Transmission speedThe following are the maximum transmission distances depending on the transmission speed.
2 Mbits/s: 500 m
1 Mbits/s: 800 m
500 kbits/s: 1 km
Maximum transmission
distance
Maximum distance
between nodes
Not specified. (Maximum transmission distance must be satisfied for the entire system.)
MediumSpecified shielded twist-pair cable
Two signal wires, one shield
Node connection methodPLC: Connection to terminal block
Computer: Connection using special (supplied) connector
Maximum number of nodes32 or 62 nodes (See note 1 and 2.)
Applicable Programming
Devices
CX-Integrator in CX-One, CX-Net in CX-Programmer (See note 2.), and Programming Console
Communications functionsData links and message service
Number of data link wordsSend words per node: 4,000 words max. (CJ1W-CLK[]3), 1,000 words max. (All other Units)
Number of send/receive words per node:
12,000 words max. (Pre-Ver. 1.2)
20,000 words max. (unit Ver. 1.2 or later)
Total number of send words per network: 62,000 words max.
Data link areasPLC: Bit areas (CIO Area, Work Area, Link Area (See note 3.)), Data Memory (DM), Extended DM Area (EM) Computer: FinsGateway event memory
Message length2,012 bytes max. (including the header)
RAS functionsPolling node backup function
Self-diagnosis function (hardware checking at startup)
Echoback test and broadcast test (using the FINS command)
Watchdog timer
Error log function
Error controlManchester code check
CRC check (CCITT X16 +X12 +X5 +1)

Note:

1.With wired models, the maximum number of nodes is 32 if Repeater Units are not used. A Repeater Unit is required when building a network with more than 32 nodes. If a Repeater Unit is used, be sure to use only the following Controller Link Units or Boards and set the Wired Network 62 Node Enable Bit in the DM Parameter Area software switches at all nodes.
CS1W-CLK23/CLK21-V1
CJ1W-CLK23/CLK21-V1
3G8F7-CLK23-E/CLK21-EV1

2.CX-Net in CX-Programmer version 3.1 or earlier can be used only in a system with a maximum of 32 nodes (node address 1 to 32). If a system is to be used with a maximum of 62 nodes (node addresses 1 to 62), use CX-Net in CX-Programmer version 3.2 or higher or the CX-Integrator.

3.CJ-series PLCs do not have a Link Area, but LR000 to LR199 are automatically converted CIO 1000 to CIO 1199.

Individual Specifications

Controller Link Units

ItemSpecifications
ModelCJ1W-CLK23
CJ1W-CLK21-V1
Applicable PLCAll CJ-series CPU Units
Number of mountable Units8 max.
Installation siteInstall onto a CPU Backplane or Expansion Backplane (classified as a CPU Bus Unit).
Storage location of network
parameters and manually set data link tables
System Bus Unit Area (in the CPU Unit parameter area).
Storage location of routing tablesCPU Unit parameter area
Weight110 g
Current consumption: 5 V in PLC0.35 A

Controller Link Support Boards (for PCI Bus)

ItemSpecifications
Model3G8F7-CLK23-E
3G8F7-CLK21-EV1
3G8F7-CLK13-E
3G8F7-CLK12-EV1
3G8F7-CLK53-E
3G8F7-CLK52-EV1
Computer-compatible modelsIBM PC/AT or compatible
CPU: Intel Celeron 400 MHz or better
Main memory: 128 MB minimum
One or more PCI bus slots (PCI bus revision 2.0 or later, power supply: 5 V)
Free hard disk space: 70 MB min.
CD-ROM drive: One required for installation
Display: VGA (640 x 480 (pixels) min.)
(Other conditions conform to the OS.)
Compatible OSFinsGateway Version2003
WindowsXP Professional
WindowsXP Home Edition
Windows2000 Professional
FinsGateway Version3
WindowsXP Professional
WindowsXP Home Edition
Windows2000 Professional
WindowsNT4.0 (Service Pack 3 or higher)
WindowsME
Windows98SE
Weight104 g120 g
(excluding mounting bracket)
124 g
(excluding mounting bracket)
Current
consumption
5 V in PLC0.35 A0.54 A0.60 A
External 24 V---0.35 A0.35 A

Install FinsGateway version 3 if the operating system is Windows NT 4.0 (Service pack 3 or higher), Windows ME, or Windows 98SE. In that case, however, the new functions of Controller Link Support Boards for the PCI Bus cannot be used (i.e., automatic data link creation with 1:N allocation, changing data link tables with active data links, 62-node setting for wired models, and maximum of 4000 send words).

Repeater Units

ItemSpecifications
ModelCS1W-RPT01CS1W-RPT02CS1W-RPT03
Supported Units/BoardsAll wired Controller Link Units and Boards
Note: If a maximum of 62 nodes is used, models that support 62 nodes must be used.
Transmission lineWire-to-wireWire-to-optical (H-PCF)Wire-to-optical (GI)
Transmission line formatMulti-drop
Tree
1:1 type1:1 type
InstallationRepeater Units are not mounted to the PLC. They are mounted separately with screws or on a DIN Track.
Weight126 g113 g (excluding mounting bracket)116 g (excluding mounting bracket)
Allowable power
supply voltage range
20.4 to 26.4 V DC (24 V DC - 15 to 10%)
Current consumption24 V DC at 0.06 A24 V DC at 0.07 A
Inrush current2.5 A max. at 24 V DC (5 ms after startup)

Repeater Units are used to expand the Controller Link network for wired models. For Wired-to-optical Repeater Units, always use a set of two (1:1).
Optical Ring Controller Link Units and Boards cannot be connected to the optical cable section between Repeater Units.

Caution: In the interenst of product improvement, specifications are subject to change without notice.