![]()
Global
These are navigation links to move inside this page.
SYSMAC CJ-series Controller Link Units
![]()
Quick links to 'CJ1W-CLK' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
List of Models
Controller Link Units, New Models
Unit classification: CJ1 CPU Bus Unit
No. of unit numbers allocated: 1
Standards: UC1, N, L, CE
| Product name | Specifications | Current consumption (A) | Model | ||||
| Communications cable | Communications type | Duplex support | Max. Units mountable per CPU Unit | 5 V DC | 24 V DC | ||
| Controller Link Unit ![]() | Wired shielded twisted-pair cable(See note.) | Data links and message service | No | 8 | 0.35 | --- | CJ1W-CLK23 |
Controller Link Units, Old Models
New models are fully compatible with old models and provide enhanced functionality, such as an increase in the number of send words from 1,000 to 4,000 words. Both types can be used simultaneously on the same network. Select a new model when ordering.
Unit classification: CJ1 CPU Bus Unit
No. of unit numbers allocated: 1
Standards: UC1, N, L, CE
| Product name | Specifications | Current consumption (A) | Model | ||||
| Communications cable | Communications type | Duplex support | Max. Units mountable per CPU Unit | 5 V DC | 24 V DC | ||
| Controller Link Unit | Wired shielded twisted-pair cable (See note.) | Data links and message service | No | 8 | 0.35 | --- | CJ1W-CLK21-V1 |
Note:Use the following special cable for shielded, twisted-pair cable.
ESVC0.5×2C-13262 (Bando Electric Wire: Japanese Company)
ESNC0.5×2C-99-087B (Nihon Electric Wire & Cable Corporation: Japanese Company)
ESPC 1P×0.5mm2 (Nagaoka Electric Wire Co.,Ltd.: Japanese Company)
Li2Y-FCY2×0.56qmm (Kromberg & Schubert, Komtec Department: German Company)
1×2×AWG-20PE+Tr.CUSN+PVC (Draka Cables Industrial: Spanish Company)
#9207 (Belden: US Company)
Accessories
There is no accessory for the CJ series Controller Link Unit.
Controller Link Support Boards, New Models
| Product name | Specifications | Accessories | Model | Standards | |
| Communications cable | Communications type | ||||
| Controller Link Support Board for PCI Bus ![]() | Wired shielded twisted-pair cable | Data links and message service | CD-ROM x 1 (See note.) INSTALLATION GUIDE (W467) x 1 Communications connector x 1 | 3G8F7-CLK23-E | CE |
Controller Link Support Boards, Old Models
New models are fully compatible with old models and provide enhanced functionality, such as an increase in the number of send words from 1,000 to 4,000 words. Both types can be used simultaneously on the same network. Select a new model when ordering.
| Product name | Specifications | Accessories | Model Note: New models are listed abobe. | Standards | |
| Communications cable | Communications type | ||||
| Controller Link Support Board for PCI Bus | Wired shielded twisted-pair cable | Data links and message service | CD-ROM x 1 (See note.) INSTALLATION GUIDE (W422) x 1 Communications connector x 1 | 3G8F7-CLK21-EV1 | CE |
Note:The CD-ROM contains the following software.
Controller Link (PCI) Driver
FinsGateway Version 2003 (PCI-CLK Edition)
FinsGateway Version 3 (PCI-CLK Edition)
Setup Diagnostic Utility
C Library
Repeater Units
| Name | Specifications | Model | Standards |
| Controller Link Repeater Unit ![]() | Wire-to-Wire Model | CS1W-RPT01 | UC1,CE |
| Wire-to-Optical (H-PCF) Model (See note 1.) | CS1W-RPT02 | ||
| Wire-to-Optical (GI) Model (See note 2.) | CS1W-RPT03 |
Using Repeater Units enables T-branches and long-distance wiring for Wired Controller Link networks, 62-node configurations, and converting part of the network to optical cable.
Note:
1.When using wire-to-optical (H-PCF) cable, use a H-PCF cable (for both Controller Link and SYSMAC LINK) or a H-PCF optical fiber cable with connector.
2.When using wire-to-optical (GI) cable, use a GI optical cable (for Controller Link).
Relay Terminal Block
| Name | Specifications | Model | Standards |
| Relay Terminal Block for Wired Controller Link Units ![]() | Used for Wired Controller Link Units (set of 5) | CJ1W-TB101 | --- |
Controller Link Units can be replaced without stopping the communications of the entire network if a Relay Terminal Block is installed in advance on the Unit in a Wired Controller Link network. Relay Terminal Blocks cannot be used on Controller Link Support Boards.
H-PCF Cables and Optical Connectors
| Name | Application/construction | Specifications | Model | Standards | |||
| Optical Fiber Cables | Controller Link, SYSMAC LINK, SYSBUS | ![]() 1. Optical fiber single-core cord 2. Tension member (plastic-sheathed wire) 3. Filler (plastic) 4. Filler surrounding signal wires (plastic, yarn, or fiber) 5. Holding tape (plastic) 6. Heat-resistant PV sheath | Two-core optical cable with tension member | Black 10 m | S3200-HCCB101 | --- | |
| Black 50 m | S3200-HCCB501 | ||||||
| Black 100 m | S3200-HCCB102 | ||||||
| Black 500 m | S3200-HCCB502 | ||||||
| Black 1000 m | S3200-HCCB103 | ||||||
| Orange 10 m | S3200-HCCO101 | ||||||
| Orange 50 m | S3200-HCCO501 | ||||||
| Orange 100 m | S3200-HCCO102 | ||||||
| Orange 500 m | S3200-HCCO502 | ||||||
| Orange 1000 m | S3200-HCCO103 | ||||||
| Optical Connectors (Crimp-cut) | ![]() | CS1W-RPT02 | Half lock | S3200-COCF2571 | |||
![]() | Full lock | S3200-COCF2071 | |||||
H-PCF Optical Fiber Cables with Connectors (Black Composite Cables with Two-Optical Lines and Two Power Supply Lines)
| Application | Appearance | Model | Standards |
| Controller Link, SYSMAC LINK | ![]() | S3200-CN[][][]-20-20 | --- |
![]() | S3200-CN[][][]-20-25 | ||
![]() | S3200-CN[][][]-25-25 |
Optical connectors for H-PCF Optical Cables with Connectors are adhesive polished.
Cable Length
The following cable lengths are available: 2 m, 5 m, 15 m, 20 m. For lengths of 21 m or more, contact your OMRON sales representative.
Model Numbers
Optical Connector Assembly Tool
| Name | Applicable Unit | Model | Manufacturer | Standards |
| Optical Fiber Assembly Tool (See note.) | This tool is used on site for mounting crimp-cut connectors and hard plastic-clad silica optical fiber for optical transmission systems of SYSMAC C-series SYSBUS, SYSMAC LINK, and Controller Link. | CAK-0057 | Sumitomo Electric Industries, Ltd. | --- |
Note:There is a risk of quality problems when using cables assembled by typical users, so we recommend purchasing cables with preattached connectors or having a qualified technician assemble the cables.
GI Optical Cables
A qualified technician must select, assemble, and install GI Optical Fiber Cable, so always let an optical cable specialist handle the GI cable.
Usable Optical Cables and Optical Connectors
Optical fiber types: Graded, indexed, multi-mode, all quartz glass, fiber (GI-type AGF cable)
Optical fiber construction (core diameter/clad diameter): 62.5/125 μm or 50/125 μm
Optical fiber optical characteristics of optical fiber: Refer to the tables.
Optical connector: ST connector (IEC-874-10)
50/125 μm AGF Cable
| Item | Minimum | Standard | Maximum | Conditions | |
| Numerical Aperture (N.A) | --- | 0.21 | --- | --- | |
| Transmission loss (dB) | --- | --- | 3.0Lf | 0.5 km ≤ Lf | λ = 0.8 μ m Ta = 25 ° C |
| 3.0Lf+0.2 | 0.2 km ≤ Lf ≤ 0.5 km | ||||
| 3.0Lf+0.4 | Lf ≤ 0.2 km | ||||
| Connection loss (dB) | --- | --- | 1.0 | λ = 0.8 μ m, one location | |
| Transmission bandwidth (MHz-km) | 500 | --- | --- | λ = 0.85 μ m (LD) | |
Lf is fiber length in km, Ta is ambient temperature, and λ is the peak wavelength of the test light source.
62.5/125 μm AGF Cable
| Item | Minimum | Standard | Maximum | Conditions | |
| Numerical Aperture (N.A) | --- | 0.28 | --- | --- | --- |
| Transmission loss (dB) | --- | --- | 3.5Lf | 0.5 km ≤ Lf | λ = 0.8 μ m Ta = 25 ° C |
| 3.5Lf+0.2 | 0.2 km ≤ Lf ≤ 0.5 km | ||||
| 3.5Lf+0.4 | Lf ≤ 0.2 km | ||||
| Connection loss (dB) | --- | --- | 1.0 | λ = 0.8 μ m, one location | |
| Transmission bandwidth (MHz-km) | 200 | --- | --- | λ = 0.85 μ m (LD) | |
Lf is fiber length in km, Ta is ambient temperature, and λ is the peak wavelength of the test light source.