![]()
Global
These are navigation links to move inside this page.
SYSMAC CJ-series Controller Link Units
![]()
Quick links to 'CJ1W-CLK' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Large-capacity data links are easily achieved without programming simply by setting data link tables.
Up to 20,000(See note 1.) send/receive words can be set per node for Units (up to 62,000 words for Boards).
Data links can be performed with up to 4,000(See note 2.) words per node while ensuring data concurrency.
User-set data link tables can be changed while data links are operating.(See note 3.)
Errors for the entire system can be monitored by using error diagnosis support software and a variety of status flags.
Note:
1.Supported for unit version 1.2 or later.
2.CJ1W-CLK23 and 3G8F7-CLK[]3 are supported.
3.Supported for CJ1W-CLK23, 3G8F7-CLK[]3, and models ending with "-V1".