![]()
Global
These are navigation links to move inside this page.
SYSMAC CJ-series Ethernet Unit
![]()
Quick links to 'CJ1W-ETN21' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ethernet Units Specifications
| Item | Specifications | ||
| Model number | CJ1W-ETN21 | ||
| Type | 100Base-TX (Can be used as 10Base-T) | ||
| Applicable PLCs | CJ-series PLCs | ||
| Unit classification | CJ-series CPU Bus Unit | ||
| Mounting location | CPU Rack or Expansion Rack | ||
| Number of Units that can be mounted | 4 max. (including Expansion Racks) | ||
| Transfer specifications | Media access method | CSMA/CD | |
| Modulation method | Baseband | ||
| Transmission paths | Star form | ||
| Baud rate | 100 Mbit/s (100Base-TX) | 10 Mbit/s (10Base-TX) | |
| Transmission media | Unshielded twisted-pair (UDP) cable Categories: 5, 5e Shielded twisted-pair (STP) cable Categories: 100 Ω at 5, 5e | Unshielded twisted-pair (UDP) cable Categories: 3, 4, 5, 5e Shielded twisted-pair (STP) cable Categories: 100 Ω at 3, 4, 5, 5e | |
| Transmission distance | 100 m (distance between hub and node) | ||
| Number of cascade connections | No restrictions if switching hubs are used. | ||
| Current consumption (Unit) | 370 mA max. at 5 V DC | ||
| Weight | 100 g max. | ||
| Dimensions | 31 × 90 × 65 mm (W × H × D) | ||
| Other general specifications | Other specifications conform to the general specifications of the CJ-series. | ||
Caution: In the interenst of product improvement, specifications are subject to change without notice.