![]()
Global
These are navigation links to move inside this page.
DeviceNet Wireless Units
![]()
Quick links to 'WD30' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
List of Models
| Name | Number of I/O points (words used) | Model | Antenna style |
| DeviceNet Wireless Master | 1,600 inputs max. (100 words) 1,600 outputs max. (100 words) | WD30-ME | Pencil-type antenna |
| WD30-ME01 | Magnetic base antenna | ||
| DeviceNet Wireless Slave | 512 inputs max. (32 words) 512 outputs max. (32 words) | WD30-SE | Pencil-type antenna |
| WD30-SE01 | Magnetic base antenna | ||
| Magnetic Base Antenna (1) | --- | WD30-AT001 (See note.) | --- |
Note: The WD30-AT001 Magnetic Base Antenna can be used with the WD30-ME, WD30-ME01, WD30-SE, and WD30-SE01.
Supplied Accessories
The following accessories are included with a DeviceNet Wireless Master or DeviceNet Wireless Slave.
Two antennas
DeviceNet Wireless Units Instruction Sheet
Two M4 mounting bolts (with nuts, flat washers, and spring washers)
Accessories (Optional)
Micro Connectors
| Name | Model | Specifications |
| Shielded T-branch Connector | DCN2-1 | Connector with one branch |
| Cable with Shielded Connectors | DCA1-5CN[][]W1 | Cables with connectors on both ends |
| DCA1-5CN[][]F1 | Cables with a connector socket on one end | |
| Shielded Terminator | DRS2-1 | Terminator with plug connector |
Configurator Software
| Name | Model |
| Configurator (PC Card) | 3G8E2-DRM21-EV1 |
| Configurator Software | WS02-CFDC1-E |