![]()
Global
These are navigation links to move inside this page.
Digital Controller
![]()
Quick links to 'E5EK' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Modular structure
High-accuracy: 100 ms sampling (for analog input)
Auto-tuning and fuzzy self-tuning
Conforms to international EMC and safety standards.
IP66/NEMA4 (indoor use) front face
Remote set point
Serial communications (RS-232C, RS-422 and RS-485) and transfer output (4 to 20 mA)
Position-proportional control model
Heating/cooling control