Page top

Lead Contents

Basic-type Digital Temperature Controller

E5GN (48 x 24 mm)

E5GN (48 x 24 mm)

New 48 x 24-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

Primary Contents



Indication Accuracy
Thermocouple input: ±0.3% of PV (previous models: ±0.5%)
Pt input: ±0.2% of PV (previous models: ±0.5%)
Analog input: ±0.2% FS (previous models: ±0.5%)

Models are available with screw terminal blocks or screwless clamp terminal blocks.

A PV/SV-status display function can be set to automatically alternate between displaying the status of the Temperature Controller (auto/manual, RUN/STOP, and alarms) and the PV or SV.

Preventive maintenance for relays in the Temperature Controller using a Control Output ON/OFF Counter.

Switch the PV display between three colors.

Compatible with Support Software (CX-Thermo version 4.2 or higher).

Eleven-segment displays.

Models are available with one or two alarm outputs.