![]()
Global
These are navigation links to move inside this page.
Smart Sensors High-Precision Contact Type
The Smart Answer to High-precision Measuring Applications that Were Difficult with Non-contact Types
![]()
Quick links to 'ZX-T' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Sensor Heads (Thin and Lightweight Type)
| Model | ZX-TDS01T | ZX-TDS04T | ZX-TDS04T-L | |
| Measurement range | 1 mm | 4 mm | ||
| Maximum actuator travel distance | Approx. 1.5 mm | Approx. 5 mm | ||
| Resolution (See note 1.) | 0.1 μm | |||
| Linearity (See note 2.) | ±0.3% FS | |||
| Operating force (See note 3.) | Approx. 0.7 N | Approx. 0.25 N | ||
| Degree of protection (Sensor Head) | IP67 (IEC 60529) | |||
| Mechanical durability | 10,000,000 operations min. | |||
| Ambient temperature | Operating: 0 to 50°C (with no icing or condensation), Storage: -15 to 60°C (with no icing or condensation) | |||
| Ambient humidity | Operating and storage: 35% to 85% (with no icing or condensation) | |||
| Temperature characteristic (See note 4.) | Sensor Head | 0.03% FS/°C | 0.01% FS/°C | |
| Preamplifier | 0.01% FS/°C | |||
| Weight (packed state) | Approx. 100 g | |||
| Materials | Sensor Head | Stainless steel | ||
| Preamplifier | Polycarbonate | |||
| Accessories | Instruction manual, Preamplifier Mounting Brackets (ZX-XBT1) | |||
Note:
1.The resolution is given as the minimum value that can be read when a ZX-TDA11/41 Amplifier Unit is connected. This value is taken 15 minutes after turning ON the power with the average number of operations set to 256.
2.The linearity is given as the error in an ideal straight line displacement output.
3.These figures are representative values that apply for the measurement center when the provided actuator is used, with the actuator fixed to face downwards.
If the actuator is fixed to face horizontally or upwards, the operating force will be reduced. Also, if an actuator other than the standard one is used, the operating force will vary with the weight of the actuator itself.
4.These figures are representative values that apply for the mid-point of the measurement range.
5.For a Standard Actuator
Sensor Heads (Long-range Type)
| Model | ZX-TDS10T | ZX-TDS10T-V | ZX-TDS10T-L | ZX-TDS10T-VL | |
| Vacuum retract (VR) and air push (AP) compatible | No | VR | No | VR/AP | |
| Measurement range | 10 mm | ||||
| Maximum actuator travel distance | 10.5 mm | ||||
| Resolution (See notes 1 and 5.) | 0.4 μm | ||||
| Linearity (See notes 2 and 5.) | ±0.5% FS | ||||
| Operating force (See note 3.) | Approx. 0.7 N | Approx. 0.6 N | Approx. 0.065 N | 0.09 to 1.41N | |
| Air pressure | Vacuum retracting | --- | -0.55 to -0.70 (bar) | --- | -0.22 to -0.5 (bar) |
| Air push | --- | 0.125 to 2 (bar) | |||
| Degree of prote | Sensor Head | IP65 | IP50 | ||
| Preamplifier | IP40 | ||||
| Mechanical durability | 10,000,000 operations min. | ||||
| Ambient temperature | Operating: 0 to 50°C (with no icing or condensation), Storage: -10 to 60°C (with no icing or condensation) | ||||
| Ambient humidity | Operating and storage: 35% to 85% (with no icing or condensation) | ||||
| Temperature characteristic (See note 4.) | Sensor Head | ±0.01% FS/°C | |||
| Preamplifier | ±0.01% FS/°C | ||||
| Vibration resistance | 0.35-mm single amplitude at 10 to 55 Hz for 50 min each in the X, Y, and Z directions | ||||
| Shock resistance | 150 m/S2 3 times each in 6 directions (up/down, left/right, and forward/backward) | ||||
| Connection method | Prewired connector (2 m from the Sensor Head to the Preamplifier, 0.2 m from the Preamplifier to the connector) | ||||
| Weight (packed state) | Approx. 100 g | ||||
| Materials | Sensor Head | Stainless stee | |||
| Rubber sleeve | Viton | None | |||
| Preamplifier | Polycarbonate | ||||
| Mounting Brackets | Stainless steel | ||||
| Accessories | Instruction manual, Preamplifier Mounting Brackets (ZX-XBT1), Right-angle Adapter (See note 6.) | ||||
Note:
1.The resolution indicates the variation (±3 σ) in the linear output (voltage output) when a ZX-TDA11/41 Amplifier Unit is connected. This value is taken 30 minutes after turning ON the power with the average number of operations set to 1,024. The minimum value that can be read is 1 μm.
2.The linearity is given as the error in an ideal straight line displacement output.
3.These figures are representative values that apply for the mid-point of the measurement range when the Actuator provided is secured facing downward.
- ZX-TDS10T and ZX-TDS10T-V ZX-TDS10T-VL: The operating force will be reduced if the Actuator is secured facing horizontally or upward.
- ZX-TDS10T-L: The actuator can be installed only facing downward.
4.These figures are representative values that apply for the mid-point of the measurement range.
5.These values were measured at an ambient temperature of 23°C.
6.The ZX-TDS10[] comes with a Right-angle Adapter.
7.For a Standard Actuator
Amplifier Units
| Model | ZX-TDA11 | ZX-TDA41 |
| Measurement period (See note 1.) | 1 ms | |
| Possible average count settings | 1, 16, 32, 64, 128, 256, 512, or 1,024 | |
| Linear output (See note 2.) | 4 to 20 mA/FS, Max. load resistance: 300 Ω ±4 V (±5 V, 1 to 5 V (See note 3.)), Output impedance: 100 Ω | |
| Judgement outputs (3 outputs: HIGH/ PASS/LOW) | NPN open-collector outputs, 30 VDC, 30 mA max. Residual voltage: 1.2 V max. | PNP open-collector outputs, 30 VDC, 30 mA max. Residual voltage: 2 V max. |
| Zero reset input, timing input, reset input, judgement output hold input | ON: Short-circuited with 0-V terminal or 1.5 V OFF: Open (leakage current: 0.1 mA max.) | |
| Function | - Measurement value display - Present value/set value/output value display - Display reverse - ECO mode - Number of display digit changes - Sample hold - Peak hold - Bottom hold - Peak-to-peak hold - Self-peak hold - Self-bottom hold - Zero reset - Initial reset - Direct threshold value setting - Position teaching - Hysteresis width setting - Timing inputs - Reset input - Judgement output hold input - Monitor focus - (A-B) calculations (See note 4.) - (A+B) calculations (See note 4.) - Sensor disconnection detection - Zero reset memory - Function lock - Non-measurement setting - Clamp value setting - Scale inversion - Zero reset indicator - Span adjustment - Warming-up display - Pressing force alarm | |
| Indicators | Operation indicators: High (orange), pass (green), low (yellow), 7-segment main digital display (red), 7-segment sub-digital display (yellow), power ON (green), zero reset (green), enable (green) | |
| Power supply voltage | 12 to 24 VDC ±10%, Ripple (p-p): 10% max. | |
| Current consumption | 140 mA max. with power supply voltage of 24 VDC (with Sensor connected) | |
| Ambient temperature | Operating and storage: 0 to 50°C (with no icing or condensation) | |
| Temperature characteristic | 0.03% FS/°C | |
| Connection method | Prewired (standard cable length: 2 m) | |
| Weight (packed state) | Approx. 350 g | |
| Materials | Case: PBT (polybutylene terephthalate), Cover: Polycarbonate | |
Note:
1.The response time for the first linear output or judgment output is calculated as follows (with fixed sensitivity): Measurement period × (Average count setting + 1).
The response time for the second and later outputs is the measurement period specified in the table.
2.The output can be switched between a current output and voltage output using a switch on the base of the Amplifier Unit.
3.Setting is possible via the monitor focus function.
4.A Calculating Unit (ZX-CAL2) is required.
Caution: In the interenst of product improvement, specifications are subject to change without notice.