Page top

Lead Contents

Digital Controller

E5AR

E5AR

E5AR Digital Controllers offer high speed,high precision, and multiple I/O and use a 5-digit, 3-row LCD display for high visual clarity.

Primary Contents



A short sampling period of 50 ms enables use in applications requiring high-speed response.

PV, SP, and MV data is displayed simultaneously in a 3-row, negative LCD display with a backlight.

Multiloop control, cascade control, and proportional control are possible with a single Controller.

When using models with CompoWay/F communications, initial settings can be downloaded and settings can be masked using Support Software (CX-Thermo version 4.0 or higher).

Equipped with calculation functions as a standard (e.g., square root calculation and broken-line approximation).

DeviceNet Communications:
Data setting and monitoring can be performed without special programming.