![]()
Global
These are navigation links to move inside this page.
FA Integrated Tool Package CX-One
Improve Productivity for SYSMAC PLCs from Ladder Program Development and Unit Setup to Debugging and Maintenance
![]()
Quick links to 'CX-Programmer' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Support Software
| Product name | Specifications | Model | Standards | ||
| Number of licenses | Media | ||||
| FA Integrated Tool Package CX-One Ver.4.[] | The CX-One is a package that integrates the Support Software for OMRON PLCs and components. CX-One runs on the following OS. Windows 2000 (Service Pack 4 or higher), XP, Vista, or 7 Note: Expect for 64-bit version. CX-One Ver.4.[] includes CX-Programmer Ver.9.[]. | 1 license * | CD | CXONE-AL01C-V4 | - |
| DVD | CXONE-AL01D-V4 | ||||
| FA Integrated Tool Package CX-One Lite Ver.4.[] | CX-One Lite is a subset of the complete CX-One package that provides only the Support Software required for micro PLC applications. CX-One Lite runs on the following OS. Windows 2000 (Service Pack 4 or higher), XP, Vista, or 7 Note: Expect for 64-bit version. CX-One Lite Ver.4.[] includes Micro PLC Edition CX-Programmer Ver.9.[]. | 1 license | CD | CXONE-LT01C-V4 | |
Note:The CX-One and CX-One Lite cannot be simultaneously installed on the same computer.
*Multi licenses are available for the CX-One (3, 10, 30, or 50 licenses).