Page top

Primary Contents



Encoders

Power supply
voltage
Output
configuration
Output
code
Resolution
(pulses/rotation)
Connection
method
Model
12 to 24 VDCOpen-collector
output (NPN)
Gray256, 360 , ( 720), *2Pre-wired Connector
Model (1 m)
E6C3-AG5C-C (resolution) 1M
Example: E6C3-AG5C-C 256P/R 1M
256, 360, 720, 1,024Pre-wired Model (1 m)
*1
E6C3-AG5C (resolution) 1M
Example: E6C3-AG5C 256P/R 1M
Binary32, 40E6C3-AN5C (resolution) 1M
Example: E6C3-AN5C 32P/R 1M
BCD6, 8, 12E6C3-AB5C (resolution) 1M
Example: E6C3-AB5C 6P/R 1M
Open-collector
output (PNP)
Gray256, 360, 720, 1,024E6C3-AG5B (resolution) 1M
Example: E6C3-AG5B 256P/R 1M
Binary32, 40E6C3-AN5B (resolution) 1M
Example: E6C3-AN5B 32P/R 1M
BCD6, 8, 12E6C3-AB5B (resolution) 1M
Example: E6C3-AB5B 6P/R 1M
5 VDCVoltage outputBinary256E6C3-AN1E 256P/R 1M
12 VDCE6C3-AN2E 256P/R 1M

*1.Standard models are also available with 2-m cables. When ordering, specify the cable length at the end of the model number (example: E6C3-AG5C 360P/R 2M).

*2.When connecting to the H8PS, use the E6C3-AG5C-C 256, 360, 720P/R. (Only a 2-m cable is available for the 720P/R Model.)
For the 360/720 resolutions, 2-m cables are standard in-stock.

Accessories (Order Separately)

NameModelRemarks
CouplingsE69-C08B---
E69-C68BDifferent end diameter (6 to 8 mm)
FlangesE69-FCA03---
E69-FCA04E69-2 Servo Mounting Bracket provided.
Servo Mounting BracketE69-2Provided with E69-FCA04 Flange.
Extension CableE69-DF55 mApplicable to the E6C3-AG5C-C.
Models are also available with 15-m and 98-m cables.
E69-DF1010 m
E69-DF2020 m