Page top

Lead Contents

Photoelectric Sensors with Separate Digital Amplifiers (Laser-type Sensor Heads)

E3C-LDA

E3C-LDA

Spot, line and area types-select from 3 optical systems. Created to enable beam type selection

Primary Contents



Sensor Heads

Sensing
method
FocusModel numberRemarks
Diffuse
reflective
SpotE3C-LD11Mounting a Beam Unit (sold separately) allows the use of line
and area beams.
LineE3C-LD21This model number is for the set consisting of the E39-P11
mounted to the E3C-LD11.
AreaE3C-LD31This model number is for the set consisting of the E39-P21
mounted to the E3C-LD11.
Coaxial
retroreflective
(with MSR)
Spot (variable)E3C-LR11
(See note.)
Mounting a Beam Unit (sold separately) allows the use of line
and area beams.
Spot
(2.0-mm fixed dia.)
E3C-LR12
(See note.)
---

Note:Select a reflector (Optional) according to the application.

Amplifier Units

Amplifier Units with Cables

ItemAppearanceFunctionsModel
NPN outputPNP output
Advanced
models
Twin-output
models
Area output, self-diagnosis,
differential operation
E3C-LDA11E3C-LDA41
External-input
models
Remote setting, counter,
differential operation
E3C-LDA21E3C-LDA51
ATC functionATC (Active Threshold
Control)
E3C-LDA11ATE3C-LDA41AT
Analog outputAnalog outputE3C-LDA11ANE3C-LDA41AN

Amplifier Units with Connectors

ItemAppearanceFunctionsModel
NPN outputPNP output
Advanced
models
Twin-output
models
Area output, self-diagnosis,
differential operation
E3C-LDA6E3C-LDA8
External-input
models
Remote setting, counter,
differential operation
E3C-LDA7E3C-LDA9
ATC functionATC (Active Threshold
Control)
E3C-LDA6ATE3C-LDA8AT

Amplifier Unit Connectors (Optional)

ItemAppearanceCable lengthNo. of conductorsModel
Master Connector
2 m4E3X-CN21
Slave Connector
2E3X-CN22

Mobile Console (Optional)

AppearanceModelRemarks
E3X-MC11-SV2
(model number of set)
(See notes 1 and 2.)
Mobile Console with Head, Cable, and AC adapter provided as accessories
E3X-MC11-C1-SMobile Console
E3X-MC11-H1Head
E39-Z12-1Cable (1.5 m)

Note
1. Use the E3X-MC11-SV2 Mobile Console for the E3C-LDA-series Amplifier Units. Other Mobile Consoles cannot be used.
2. The E3X-MC11-SV2 is an upgraded version of the E3X-MC11-S, to which a corresponding Sensor Head is added. (The E3XMC11-SV2 and E3X-MC11-S are compatible.)

Accessories (Optional)

Beam Units

Applicable Sensor HeadAppearanceFocusModel
E3C-LD11
LineE39-P11
AreaE39-P21
E3C-LR11
LineE39-P31
AreaE39-P41

Reflectors

TypeAppearanceModel
Standard Effective area: 23 × 23 mm
E39-R12
Standard Effective area: 7 × 7 mm
E39-R13
Short-distance transparent detection
Effective area: 23 × 23 mm
E39-R14
Sheet (cuttable) Effective area: 195 × 22 mm
E39-RS4
Sheet (cuttable) Effective area: 108 × 46 mm
E39-RS5