![]()
Global
These are navigation links to move inside this page.
Programmable Slaves
Slaves with the Complex Functionality Needed for Distributed Blocks
![]()
Quick links to 'CPM2C-S1[]0C-DRT' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Programmable Slaves combine devices, such as sensors and actuators, into one functional unit that is treated as a DeviceNet slave.
Programmable Slaves greatly facilitate device distribution and functional organization.
They help standardize programming between units and reduce the amount of programming required at the master.
I/O and operational checks can be performed for each functional unit, rather than waiting for final system assembly, as with conventional distributed I/O systems.
A Programmable Slave can be programmed from a CX-Programmer up to 3 network levels away.
(Includes the DeviceNet network itself. Possible only with CX-Programmer Ver. 2.1 or later and a Programmable Slave Ver. 1.04 or later.)
DeviceNet Slave Functions
Multiword I/O links and explicit messages are used to control slaves from the master. Log data for communications can be sent in one operation whenever necessary using explicit messages.
CompoBus/S Master Functions
Less wiring is required for terminal block expansions, connections to remote devices (such as signal lights or pushbutton switches), and connections to pneumatic valves and other non-OMRON products. Connect using VCTF cable or Special Flat Cable, which allows easy branching.
RS-232C Communications
Connected to bar code readers, Programmable Terminals, and other devices, the Programmable Slave processes data locally to reduce the load on the master.
Expansion Units (3 max.)
Just one Unit is required for each distributed block, reducing the number of interfaces for multipoint communications to, in turn, reduce costs.