![]()
Global
These are navigation links to move inside this page.
DeviceNet Board (PCI Board)
PCI Bus DeviceNet Board with Performance and Functionality at the Top Class in the Industry
![]()
Quick links to '3G8F7-DRM21-E' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Perform control using up to 25,200 bytes per master.
Up to 400 bytes of I/O points per slave (Inputs: 200 bytes, Outputs: 200 bytes)
Master and slave functions are included to enable simultaneous operation.
DeviceNet Slave Data I/O
I/O can be performed with slaves simply by reading from and writing to the corresponding memory for each slave.
The Board can be operated in combination with DeviceNet Configurator software and NX-Server Analyzer software.