![]()
Global
These are navigation links to move inside this page.
Narrow-beam Photoelectric Sensor with Built-in Amplifier
![]()
Quick links to 'E3Z-L' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Tiny workpieces as little as 0.1 mm in diameter can be detected with the 2.5-mm-dia. spot.
The narrow beam enables sensing from small slots or holes.
The small spot of light enables visual checking of sensing spot position.
IP67 degree of protection, mutual interference prevention,and EN standard compliance.