Page top

Primary Contents



List of Models

Display contentsDisplay colorTypeModel
Decimal
RedNegativeM7E-02DRN2
Green (See note 1.)M7E-02DGN2
Red/green (two colors)
(See note 1.)
M7E-02DRGN2
Unit
Red---M7E-02UR2-[] (See note 2.)
Green---M7E-02UG2-[] (See note 2.)

Note:

1.The M7E-02DGN2 (single-color (green) model) is different from the M7E-02DRGN2 (two-color (red and green) model) in displayed tone.

2.The symbol in the box ([]) expresses the code for the display contents. Refer to Data Sheet.

Connectable PLCs

M7E modelPLC's output method
Display contentsTypeStatic outputDynamic output
PNP outputNPN output
DecimalNegativeNot connectableConnectableNot connectable
Unit---Connectable (only voltage imposed)

Accessories (Order Separately)

End Plate

Case colorModel
Light grayM7E-022M
BlackM7E-022M-1

Note:The Right and Left Plates form a pair.

Connector

TerminalModel
Solder terminals
NRT-C
Solder terminals
NRT-CN
PCB terminals
NRT-CP

Cable with Connectors (1 to 1)

M7E (25 mm)_Lineup5
L DimensionModel
1,000 mmG79-100C
1,500 mmG79-150C
2,000 mmG79-200C
3,000 mmG79-300C
5,000 mmG79-500C

Cable with Crimp-style Terminals

M7E (25 mm)_Lineup6
L DimensionModel
1,000 mmG79-Y100C
1,500 mmG79-Y150C
2,000 mmG79-Y200C
3,000 mmG79-Y300C
5,000 mmG79-Y500C

Cable with Connectors (1 to 2)

M7E (25 mm)_Lineup7
L DimensionModel (for output)
ABModel
1,000750G79-O100C-75
1,5001,250G79-O150C-125
2,0001,750G79-O200C-175
3,0002,750G79-O300C-275
5,0004,750G79-O500C-475