![]()
Global
These are navigation links to move inside this page.
Multi-vendor Network
DeviceNet is a standardized network that enables intelligent control of field devices and improves system productivity.
![]()
Quick links to 'DeviceNet' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
DeviceNet Network Specifications
Communications Specifications
| Item | Specification | |||
| Communications protocol | DeviceNet | |||
| Connection method (See note1.) | Multidrop and T-branch connections can be combined (for trunk lines and branch lines). | |||
| Baud rate | 125, 250, or 500 kbps | |||
| Communications Media | Special cable: 5-conductor cable (2 signal lines, 2 power lines and 1 shield) Special Flat cable: 4-conductor cable (2 signal lines, 2 power lines) | |||
| Communication distance | Using a Special 5-wire Cable | |||
| Baud rate | Max. network length | Branch line length | Total branch line length | |
| 500 kbps | 100 m max. | 6 m max. | 39 m max. | |
| 250 kbps | 250 m max. (See note2.) | 6 m max. | 78 m max. | |
| 125 kbps | 500 m max. (See note2.) | 6 m max. | 156 m max. | |
| Using a Special 4-wire Cable | ||||
| Baud rate | Max. network length | Branch line length | Total branch line length | |
| 500 kbps | 75 m max. | 6 m max. | 35 m max. | |
| 250 kbps | 150 m max. | 6 m max. | 48 m max. | |
| 125 kbps | 265 m max. | 6 m max. | 135 m max. | |
| Communications power supply | 24 VDC (external) | |||
| Max. number of connectable nodes | 64 Units (including Master Units, Slave Units and Configurator) | |||
Note:
1.Terminating resistance required on both ends of the trunk line.
2.These values apply to using Thick Cable on the trunk line. If Thin Cable is used, the value will be 100 m max.
Caution: In the interenst of product improvement, specifications are subject to change without notice.