![]()
Global
These are navigation links to move inside this page.
Lighted Pushbutton Switches
![]()
Quick links to 'A3P' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ordering as a Set
The model numbers used to order sets of Units are given in the following tables. One set comprises the Pushbutton, Lamp, and Switch.
Standard Loads
| Contact type | Standard load (250 VAC, 3 A; 30 VDC, 4 A) | Pushbutton color symbol | |||||
| Operation | Momentary operation (Self-resetting) | Alternate operation (Self-holding) | |||||
| Output | Lighting | Case color | Black | Light gray | Black | Light gray | |
| SPDT | LED | 5 VDC | A3PJ-90A11-05E(1) | A3PJ-90A12-05E(1) | A3PJ-90B11-05E(1) | A3PJ-90B12-05E(1) | R O G W |
| 12 VDC | A3PJ-90A11-12E(1) | A3PJ-90A12-12E(1) | A3PJ-90B11-12E(1) | A3PJ-90B12-12E(1) | |||
| 24 VDC | A3PJ-90A11-24E(1) | A3PJ-90A12-24E(1) | A3PJ-90B11-24E(1) | A3PJ-90B12-24E(1) | |||
| Chameleon | 12 VDC | A3PJ-90AG1-12EK | --- | A3PJ-90BG1-12EK | A3PJ-90BG2-12EK | * 1 | |
| 24 VDC | A3PJ-90AG1-24EK | A3PJ-90AG2-24EK | A3PJ-90BG1-24EK | A3PJ-90BG2-24EK | |||
| Incandescent lamp | 6 VDC/ VAC | A3PJ-90A11-06 | A3PJ-90A12-06 | A3PJ-90B11-06 | A3PJ-90B12-06 | * 2 | |
| 14 VDC/ VAC | A3PJ-90A11-14 | A3PJ-90A12-14 | A3PJ-90B11-14 | A3PJ-90B12-14 | |||
| 28 VDC/ VAC | A3PJ-90A11-28 | A3PJ-90A12-28 | A3PJ-90B11-28 | A3PJ-90B12-28 | |||
| DPDT | LED | 5 VDC | A3PJ-90C11-05E(1) | A3PJ-90C12-05E(1) | A3PJ-90D11-05E(1) | A3PJ-90D12-05E(1) | R O G W |
| 12 VDC | A3PJ-90C11-12E(1) | A3PJ-90C12-12E(1) | A3PJ-90D11-12E(1) | A3PJ-90D12-12E(1) | |||
| 24 VDC | A3PJ-90C11-24E(1) | A3PJ-90C12-24E(1) | A3PJ-90D11-24E(1) | A3PJ-90D12-24E(1) | |||
| Chameleon | 12 VDC | A3PJ-90CG1-12EK | A3PJ-90CG2-12EK | A3PJ-90DG1-12EK | --- | * 1 | |
| 24 VDC | A3PJ-90CG1-24EK | A3PJ-90CG2-24EK | A3PJ-90DG1-24EK | A3PJ-90DG2-24EK | |||
| Incandescent lamp | 6 VDC/ VAC | A3PJ-90C11-06 | A3PJ-90C12-06 | A3PJ-90D11-06 | A3PJ-90D12-06 | * 2 | |
| 14 VDC/ VAC | A3PJ-90C11-14 | A3PJ-90C12-14 | A3PJ-90D11-14 | A3PJ-90D12-14 | |||
| 28 VDC/ VAC | A3PJ-90C11-28 | A3PJ-90C12-28 | A3PJ-90D11-28 | A3PJ-90D12-28 | |||
Note:Enter the desired color symbol for the Pushbutton in (1). (R) = Red, (O) = Orange, (G) = Green, (W) = White.
*1.You can change the screen colors of chameleon models between red, green, and orange, by changing the terminal wiring. Refer to Datasheet.
*2.Incandescent lamps are supplied with colored plates (white, red, green, blue, and orange) and legend plates (milk-white and transparent). Use the appropriate combination.
Microloads
| Contact type | Microload (125 VAC, 0.1 A; 30 VDC, 0.1 A) | Pushbutton color symbol | |||
| Operation | Momentary operation (Self-resetting) | ||||
| Output | Lighting | Case color | Black | Light gray | |
| SPDT | LED | 5 VDC | A3PJ-90E11-05E(1) | A3PJ-90E12-05E(1) | R O G W |
| 12 VDC | A3PJ-90E11-12E(1) | A3PJ-90E12-12E(1) | |||
| 24 VDC | A3PJ-90E11-24E(1) | A3PJ-90E12-24E(1) | |||
| Chameleon | 12 VDC | A3PJ-90EG1-12EK | --- | *1 | |
| 24 VDC | A3PJ-90EG1-24EK | A3PJ-90EG2-24EK | |||
| Incandescent lamp | 6 VDC/VAC | A3PJ-90E11-06 | A3PJ-90E12-06 | *2 | |
| 14 VDC/VAC | A3PJ-90E11-14 | --- | |||
| 28 VDC/VAC | A3PJ-90E11-28 | A3PJ-90E12-28 | |||
| DPDT | LED | 5 VDC | A3PJ-90G11-05E(1) | --- | R O G W |
| 12 VDC | A3PJ-90G11-12E(1) | A3PJ-90G12-12E(1) | |||
| 24 VDC | A3PJ-90G11-24E(1) | A3PJ-90G12-24E(1) | |||
| Chameleon | 12 VDC | A3PJ-90GG1-12EK | --- | *1 | |
| 24 VDC | A3PJ-90GG1-24EK | ||||
| Incandescent lamp | 6 VDC/VAC | A3PJ-90G11-06 | A3PJ-90G12-06 | *2 | |
| 14 VDC/VAC | A3PJ-90G11-14 | A3PJ-90G12-14 | |||
| 28 VDC/VAC | A3PJ-90G11-28 | A3PJ-90G12-28 | |||
Note:Enter the desired color symbol for the Pushbutton in (1). (R) = Red, (O) = Orange, (G) = Green, (W) = White.
*1.You can change the screen colors of chameleon models between red, green, and orange, by changing the terminal wiring. Refer to Datasheet.
*2.Incandescent lamps are supplied with colored plates (white, red, green, blue, and orange) and legend plates (milk-white and transparent). Use the appropriate combination.
Standard Loads
| Contact type | Standard load (250 VAC, 3 A; 30 VDC, 4 A) | Pushbutton color symbol | |||||
| Operation | Momentary operation (Self-resetting) | Alternate operation (Self-holding) | |||||
| Output | Lighting | Case color | Black | Light gray | Black | Light gray | |
| SPDT | LED | 5 VDC | A3PJ-90A21-24E (1)(2) | A3PJ-90A22-24E (1)(2) | A3PJ-90B21-24E (1)(2) | A3PJ-90B22-24E (1)(2) | R O G W |
| Incandescent lamp | 6 VDC/ VAC | A3PJ-90A21-06 | A3PJ-90A22-06 | A3PJ-90B21-06 | A3PJ-90B22-06 | * | |
| 14 VDC/ VAC | A3PJ-90A21-14 | A3PJ-90A22-14 | A3PJ-90B21-14 | A3PJ-90B22-14 | |||
| 28 VDC/ VAC | A3PJ-90A21-28 | A3PJ-90A22-28 | A3PJ-90B21-28 | A3PJ-90B22-28 | |||
| DPDT | LED | 24 VDC | A3PJ-90C21-24E (1)(2) | A3PJ-90C22-24E (1)(2) | A3PJ-90D21-24E (1)(2) | A3PJ-90D22-24E (1)(2) | R O G W |
| Incandescent lamp | 6 VDC/ VAC | A3PJ-90C21-06 | A3PJ-90C22-06 | A3PJ-90D21-06 | A3PJ-90D22-06 | * | |
| 14 VDC/ VAC | A3PJ-90C21-14 | A3PJ-90C22-14 | A3PJ-90D21-14 | A3PJ-90D22-14 | |||
| 28 VDC/ VAC | A3PJ-90C21-28 | A3PJ-90C22-28 | A3PJ-90D21-28 | A3PJ-90D22-28 | |||
Note:Enter the desired color symbols for the Pushbutton in (1) and (2). (R) = Red, (O) = Orange, (G) = Green, (W) = White.
*Incandescent lamps are supplied with colored plates (white, red, green, blue, and orange) and legend plates (milky white and transparent). Use the appropriate combination.
Microloads
| Contact type | Microload (125 VAC, 0.1 A; 30 VDC, 0.1 A) | Pushbutton color symbol | |||
| Operation | Momentary operation (Self-resetting) | ||||
| Output | Lighting | Case color | Black | Light gray | |
| SPDT | LED | 5 VDC | A3PJ-90E21-24E (1)(2) | A3PJ-90E22-24E (1)(2) | R O G W |
| Incandescent lamp | 6 VDC/ VAC | A3PJ-90E21-06 | A3PJ-90E22-06 | * | |
| 14 VDC/ VAC | A3PJ-90E21-14 | A3PJ-90E22-14 | |||
| 28 VDC/ VAC | A3PJ-90E21-28 | A3PJ-90E22-28 | |||
| DPDT | LED | 5 VDC | A3PJ-90G21-24E (1)(2) | A3PJ-90G22-24E (1)(2) | R O G W |
| Incandescent lamp | 6 VDC/ VAC | A3PJ-90G21-06 | A3PJ-90G22-06 | * | |
| 14 VDC/ VAC | A3PJ-90G21-14 | A3PJ-90G22-14 | |||
| 28 VDC/ VAC | A3PJ-90G21-28 | A3PJ-90G22-28 | |||
Note:Enter the desired color symbols for the Pushbutton in (1) and (2). (R) = Red, (O) = Orange, (G) = Green, (W) = White.
*Incandescent lamps are supplied with colored plates (white, red, green, blue, and orange) and legend plates (milky-white and transparent). Use the appropriate combination.
Standard Loads
| Contact type | Standard load (250 VAC, 3 A; 30 VDC, 4 A) | Pushbutton color symbol | |||||
| Operation | Momentary operation (Self-resetting) | Alternate operation (Self-holding) | |||||
| Output | Lighting | Case color | Black | Light gray | Black | Light gray | |
| SPDT | LED | 5 VDC | A3PA-90A11-05E(1) | A3PA-90A12-05E(1) | A3PA-90B11-05E(1) | A3PA-90B12-05E(1) | R O G W |
| 12 VDC | A3PA-90A11-12E(1) | A3PA-90A12-12E(1) | A3PA-90B11-12E(1) | A3PA-90B12-12E(1) | |||
| 24 VDC | A3PA-90A11-24E(1) | A3PA-90A12-24E(1) | A3PA-90B11-24E(1) | A3PA-90B12-24E(1) | |||
| Chameleon | 12 VDC | A3PA-90AG1-12EK | A3PA-90AG2-12EK | A3PA-90BG1-12EK | A3PA-90BG2-12EK | * 1 | |
| 24 VDC | A3PA-90AG1-24EK | A3PA-90AG2-24EK | A3PA-90BG1-24EK | A3PA-90BG2-24EK | |||
| Incandescent lamp | 6 VDC/ VAC | A3PA-90A11-06 | A3PA-90A12-06 | A3PA-90B11-06 | A3PA-90B12-06 | * 2 | |
| 14 VDC/ VAC | A3PA-90A11-14 | A3PA-90A12-14 | A3PA-90B11-14 | A3PA-90B12-14 | |||
| 28 VDC/ VAC | A3PA-90A11-28 | A3PA-90A12-28 | A3PA-90B11-28 | A3PA-90B12-28 | |||
| DPDT | LED | 5 VDC | A3PA-90C11-05E (1) | A3PA-90C12-05E (1) | A3PA-90D11-05E (1) | A3PA-90D12-05E (1) | R O G W |
| 12 VDC | A3PA-90C11-12E (1) | A3PA-90C12-12E (1) | A3PA-90D11-12E (1) | A3PA-90D12-12E (1) | |||
| 24 VDC | A3PA-90C11-24E (1) | A3PA-90C12-24E (1) | A3PA-90D11-24E (1) | A3PA-90D12-24E (1) | |||
| Chameleon | 12 VDC | A3PA-90CG1-12EK | A3PA-90CG2-12EK | A3PA-90DG1-12EK | A3PA-90DG2-12EK | * 1 | |
| 24 VDC | A3PA-90CG1-24EK | A3PA-90CG2-24EK | A3PA-90DG1-24EK | A3PA-90DG2-24EK | |||
| Incandescent lamp | 6 VDC/ VAC | A3PA-90C11-06 | A3PA-90C12-06 | A3PA-90D11-06 | A3PA-90D12-06 | * 2 | |
| 14 VDC/ VAC | A3PA-90C11-14 | A3PA-90C12-14 | A3PA-90D11-14 | A3PA-90D12-14 | |||
| 28 VDC/ VAC | A3PA-90C11-28 | A3PA-90C12-28 | A3PA-90D11-28 | A3PA-90D12-28 | |||
Note:Enter the desired color symbol for the Pushbutton in (1). (R) = Red, (O) = Orange, (G) = Green, (W) = White.
*1.You can change the screen colors of chameleon models between red, green, and orange, by changing the terminal wiring. Refer to Datasheet.
*2.Incandescent lamps are supplied with colored plates (white, red, green, blue, and orange) and legend plates (milk-white and transparent). Use the appropriate combination.
Microloads
| Contact type | Microload (125 VAC, 0.1 A; 30 VDC, 0.1 A) | Pushbutton color symbol | |||
| Operation | Momentary operation (Self-resetting) | ||||
| Output | Lighting | Case color | Black | Light gray | |
| SPDT | LED | 5 VDC | A3PA-90E11-05E(1) | A3PA-90E12-05E(1) | R O G W |
| 12 VDC | A3PA-90E11-12E(1) | A3PA-90E12-12E(1) | |||
| 24 VDC | A3PA-90E11-24E(1) | A3PA-90E12-24E(1) | |||
| Chameleon | 12 VDC | A3PA-90EG1-12EK | --- | *1 | |
| 24 VDC | A3PA-90EG1-24EK | A3PA-90EG2-24EK | |||
| Incandescent lamp | 6 VDC/VAC | A3PA-90E11-06 | A3PA-90E12-06 | *2 | |
| 14 VDC/VAC | --- | A3PA-90E12-14 | |||
| 28 VDC/VAC | A3PA-90E11-28 | A3PA-90E12-28 | |||
| DPDT | LED | 5 VDC | --- | --- | R O G W |
| 12 VDC | A3PA-90G11-12E (1) | A3PA-90G12-12E (1) | |||
| 24 VDC | A3PA-90G11-24E (1) | A3PA-90G12-24E (1) | |||
| Chameleon | 12 VDC | A3PA-90GG1-12EK | --- | *1 | |
| 24 VDC | A3PA-90GG1-24EK | ||||
| Incandescent lamp | 6 VDC/VAC | A3PA-90G11-06 | A3PA-90G12-06 | *2 | |
| 14 VDC/VAC | --- | --- | |||
| 28 VDC/VAC | A3PA-90G11-28 | A3PA-90G12-28 | |||
Note:Enter the desired color symbol for the Pushbutton in (1). (R) = Red, (O) = Orange, (G) = Green, (W) = White.
*1.You can change the screen colors of chameleon models between red, green, and orange, by changing the terminal wiring. Refer to Datasheet.
*2.Incandescent lamps are supplied with colored plates (white, red, green, blue, and orange) and legend plates (milk-white and transparent). Use the appropriate combination.
Standard Loads
| Contact type | Standard load (250 VAC, 3 A; 30 VDC, 4 A) | Pushbutton color symbol | |||||
| Operation | Momentary operation (Self-resetting) | Alternate operation (Self-holding) | |||||
| Output | Lighting | Case color | Black | Light gray | Black | Light gray | |
| SPDT | LED | 24 VDC | A3PA-90A21-24E (1)(2) | A3PA-90A22-24E(1)(2) | A3PA-90B21-24E (1)(2) | A3PA-90B22-24E(1)(2) | R O G W |
| Incandescent lamp | 6 VDC/ VAC | A3PA-90A21-06 | A3PA-90A22-06 | A3PA-90B21-06 | A3PA-90B22-06 | * | |
| 14 VDC/ VAC | A3PA-90A21-14 | A3PA-90A22-14 | A3PA-90B21-14 | A3PA-90B22-14 | |||
| 28 VDC/ VAC | A3PA-90A21-28 | A3PA-90A22-28 | A3PA-90B21-28 | A3PA-90B22-28 | |||
| DPDT | LED | 24 VDC | A3PA-90C21-24E (1)(2) | A3PA-90C22-24E(1)(2) | A3PA-90D21-24E (1)(2) | A3PA-90D22-24E(1)(2) | R O G W |
| Incandescent lamp | 6 VDC/ VAC | A3PA-90C21-06 | A3PA-90C22-06 | A3PA-90D21-06 | A3PA-90D22-06 | * | |
| 14 VDC/ VAC | A3PA-90C21-14 | A3PA-90C22-14 | A3PA-90D21-14 | A3PA-90D22-14 | |||
| 28 VDC/ VAC | A3PA-90C21-28 | A3PA-90C22-28 | A3PA-90D21-28 | A3PA-90D22-28 | |||
Note:Enter the desired color symbols for the Pushbutton in (1) and (2). (R) = Red, (O) = Orange, (G) = Green, (W) = White.
*Incandescent lamps are supplied with colored plates (white, red, green, blue, and orange) and legend plates (milk-white and transparent). Use the appropriate combination.
Microloads
| Contact type | Microload (125 VAC, 0.1 A; 30 VDC, 0.1 A) | Pushbutton color symbol | |||
| Operation | Momentary operation (Self-resetting) | ||||
| Output | Lighting | Case color | Black | Light gray | |
| SPDT | LED | 24 VDC | A3PA-90E21-24E (1)(2) | A3PA-90E22-24E (1)(2) | R O G W |
| Incandescent lamp | 6 VDC/ VAC | A3PA-90E21-06 | A3PA-90E22-06 | * | |
| 14 VDC/ VAC | A3PA-90E21-14 | A3PA-90E22-14 | |||
| 28 VDC/ VAC | A3PA-90E21-28 | A3PA-90E22-28 | |||
| DPDT | LED | 24 VDC | A3PA-90G21-24E (1)(2) | A3PA-90G22-24E (1)(2) | R O G W |
| Incandescent lamp | 6 VDC/ VAC | A3PA-90G21-06 | A3PA-90G22-06 | * | |
| 14 VDC/ VAC | A3PA-90G21-14 | A3PA-90G22-14 | |||
| 28 VDC/ VAC | A3PA-90G21-28 | A3PA-90G22-28 | |||
Note:Enter the desired color symbols for the Pushbutton in (1) and (2). (R) = Red, (O) = Orange, (G) = Green, (W) = White.
*Incandescent lamps are supplied with colored plates (white, red, green, blue, and orange) and legend plates (milk-white and transparent). Use the appropriate combination.
Standard Loads
| Contact type | Standard load (250 VAC, 3 A; 30 VDC, 4 A) | Pushbutton color symbol | |||
| Operation | Momentary operation (Self-resetting) | Alternate operation (Self-holding) | |||
| Output | Lighting | Case color | Light gray | Light gray | |
| SPDT | LED | 24 VDC | A3PT-90A12-24C (1) | A3PT-90B12-24C(1) | R O G W |
| Incandescent lamp | 6 VDC/VAC | A3PT-90A12-06 | A3PT-90B12-06 | * | |
| 14 VDC/VAC | A3PT-90A12-14 | --- | |||
| 28 VDC/VAC | A3PT-90A12-28 | A3PT-90B12-28 | |||
| DPDT | LED | 24 VDC | A3PT-90C12-24C (1) | A3PT-90D12-24C (1) | R O G W |
| Incandescent lamp | 6 VDC/VAC | A3PT-90C12-06 | A3PT-90D12-06 | * | |
| 14 VDC/VAC | A3PT-90C12-14 | A3PT-90D12-14 | |||
| 28 VDC/VAC | A3PT-90C12-28 | A3PT-90D12-28 | |||
Note:Enter the desired color symbols for the Pushbutton in (1) and (2). (R) = Red, (O) = Orange, (G) = Green, (W) = White.
*Incandescent lamps are supplied with a colored plates (white, red, green, blue, and orange). Use the appropriate combination. Models A3PT (round models), however, are not supplied with legend plates.
Microloads
| Contact type | Microload (125 VAC, 0.1 A; 30 VDC, 0.1 A) | Pushbutton color symbol | ||
| Operation | Momentary operation (Self-resetting) | |||
| Output | Lighting | Case color | Light gray | |
| SPDT | LED | 24 VDC | A3PT-90E12-24C (1) | R O G W |
| Incandescent lamp | 28 VDC/VAC | A3PT-90E12-28 | * | |
| DPDT | LED | 24 VDC | A3PT-90G12-24C (1) | G W |
| Incandescent lamp | 28 VDC/VAC | A3PT-90G12-28 | * | |
Note:Enter the desired color symbols for the Pushbutton in (1). (R) = Red, (O) = Orange, (G) = Green, (W) = White.
*Incandescent lamps are supplied with a colored plates (white, red, green, blue, and orange). Use the appropriate combination. Models A3PT (round models), however, are not supplied with legend plates.
Ordering Individually
Pushbuttons, Lamps, and Switches can be ordered separately. Combinations that are not available as sets can be created using individual Units. Also, store the parts as spares for maintenance and repairs.
*1.Number of necessary LED lamps.
| Screen pattern | A3PJ | A3PA | A3PT |
| Single screen | 4 | 2 | 2 |
| Horizontal 2-split screen | 2 | --- | |
| Vertical 2-split screen | --- | ||
| Vertical 3-split screen Horizontal 3-split screen | |||
| 4-split screen | |||
*2.Number of necessary incandescent lamps.
| Screen pattern | A3PJ | A3PA | A3PT |
| Single screen | 2 | 1 | 2 |
| Horizontal 2-split screen | 4 (low-power incandescent lamp) | 2 | --- |
| Vertical 2-split screen | --- | ||
| Vertical 3-split screen Horizontal 3-split screen | |||
| 4-split screen | |||
Pushbutton
LED-lighted Models (LED is built-in.)
| Appearance | Split-screen color (color symbol) | White (W) | Red (R) | Green (G) | Orange (O) | Selection precautions | |
| Rectangular models ![]() | Single screen | ![]() | A3PJ-5701-[][]E | A3PJ-5702-[][]E | A3PJ-5703-[][]E | A3PJ-5706-[][]E | Enter the voltage to be used in the [][] at the end of the model number. Examples of voltages used: ![]() Horizontal 2-split screen models support only 24V. For the color of the shaded part, select the model according to the colors given at the top of the table. |
| Horizontal 2-split screen | ![]() | A3PJ-5711-[][]E | A3PJ-5712-[][]E | A3PJ-5713-[][]E | A3PJ-5716-[][]E | ||
![]() | A3PJ-5721-[][]E | A3PJ-5722-[][]E | A3PJ-5723-[][]E | A3PJ-5726-[][]E | |||
![]() | A3PJ-5731-[][]E | A3PJ-5732-[][]E | A3PJ-5733-[][]E | A3PJ-5736-[][]E | |||
![]() | A3PJ-5741-[][]E | A3PJ-5742-[][]E | A3PJ-5743-[][]E | A3PJ-5746-[][]E | |||
| Square models ![]() | Single screen | ![]() | A3PA-5701-[][]E | A3PA-5702-[][]E | A3PA-5703-[][]E | A3PA-5706-[][]E | |
| Horizontal 2-split screen | ![]() | A3PA-5711-[][]E | A3PA-5712-[][]E | A3PA-5713-[][]E | A3PA-5716-[][]E | ||
![]() | A3PA-5721-[][]E | A3PA-5722-[][]E | A3PA-5723-[][]E | A3PA-5726-[][]E | |||
![]() | A3PA-5731-[][]E | A3PA-5732-[][]E | A3PA-5733-[][]E | A3PA-5736-[][]E | |||
![]() | A3PA-5741-[][]E | A3PA-5742-[][]E | A3PA-5743-[][]E | A3PA-5746-[][]E | |||
Note:
1.A cap, legend plate (transparent), colored plate, white plunger case, and LED (with a current-limiting resistor) are built into the standard lighting unit.
2.Split-screen coloring configurations are given with the OMRON mark on the Switch facing down.
3.The LED is built-in and cannot be replaced individually.
LED Lamp-lighted Models (LED is not built-in.)
| Appearance | Rectangular models ![]() | Square models ![]() | Round models ![]() | Selection precautions | |||
| Screen pattern | Screen | Model | Screen | Model | Screen | Model | |
| Single screen | ![]() | A3PJ-5021 | ![]() | A3PA-5021 | ![]() | A3PT-5021 | Parts included: Colored plates (white, red, green, and orange), a legend plate (transparent), and a light baffle (split-screen models only) are included. Use the appropriate combination for the LED coloring required. The number of white colored plates required to enable colored illumination for the corresponding screen-split configuration is included. (For example, 4-split screen models include 4 white colored plates). The number of colored plates included for each model are shown in the following table. ![]() |
| Horizontal 2- split screen | ![]() | A3PJ-5022 | ![]() | A3PA-5022 | --- | ||
| Vertical 2-split screen | ![]() | A3PJ-5023 | --- | --- | |||
| Horizontal 3-split screen | ![]() | A3PJ-5024 | --- | --- | |||
| Vertical 3-split screen | ![]() | A3PJ-5025 | --- | --- | |||
| 4-split screen | ![]() | A3PJ-5026 | --- | --- | |||
Incandescent Lamp-lighted Models (Incandescent lamp is not built-in.)
| Appearance | Rectangular models ![]() | Square models ![]() | Round models ![]() | Selection precautions | |||
| Screen pattern | Screen | Model | Screen | Model | Screen | Model | |
| Single screen | ![]() | A3PJ-5011 | ![]() | A3PA-5011 | ![]() | A3PT-5011 * | Parts included: Colored plates (white, red, green, orange, and blue), legend plates (transparent and milk white), and a light baffle (split-screen models only) are supplied. 1. A3PT (round) models do not contain a legend plate. The number of colored plates included is shown in the following table. ![]() |
| Horizontal 2- split screen | ![]() | A3PJ-5012 | ![]() | A3PA-5012 | --- | ||
| Vertical 2-split screen | ![]() | A3PJ-5013 | --- | --- | |||
| Horizontal 3-split screen | ![]() | A3PJ-5014 | --- | --- | |||
| Vertical 3-split screen | ![]() | A3PJ-5015 | --- | --- | |||
| 4-split screen | ![]() | A3PJ-5016 | --- | --- | |||
Chameleon Models (with Built-in LED)
| Appearance | Rated voltage | Chameleon pushbutton switch |
Rectangular ![]() | 12 VDC | A3PJ-5800-12E |
| 24 VDC | A3PJ-5800-24E | |
Square ![]() | 12 VDC | A3PA-5800-12E |
| 24 VDC | A3PA-5800-24E |
Note:
1.With chameleon models the whole screen lights red, green, or orange (i.e., red and green simultaneously).
2.A cap, legend plate (transparent), white colored plate, and LED (with a current-limiting resistor) are built into the Pushbutton.
Pushbutton
(For information on mounting, refer to Datasheet.)
LED Lamp
| Voltage | 5 VDC | 12 VDC | 24 VDC | Applicable cap (color) (colored plate) | Selection precautions |
| Color | Model (DC only) | Model (DC only) | Model (DC only) | ||
| Red | SLL-05ER | SLL-12ER | SLL-24ER | Red | In the standard setup, 4 LED lamps are used with A3PJ models and 2 LED lamps are used with A3PA and A3PT models. |
| Yellow | SLL-05EY | SLL-12EY | SLL-24EY | Orange | |
| Green | SLL-05EG | SLL-12EG | SLL-24EG | Green | |
| White | SLL-05EW | SLL-12EW | SLL-24EW | White |
Incandescent Lamp
| Lamp type | Standard lamp | Low-power lamp | Selection precautions |
| 5 VAC/VDC | SLL-06 | SLL-06H | In the standard setup for A3PJ models, 2 lamps are used with single screen models, and 4 lamps are used with split-screen models. If 3 or 4 lamps are lit continuously, use low-power lamps. In the standard setup for A3PA models, 1 lamp is used with single screen models, and 2 lamps are used with split-screen models. In the standard setup for A3PT models, 2 lamps are used. |
| 12 VAC/VDC | SLL-14 | SLL-14H | |
| 24 VAC/VDC | SLL-28 | SLL-28H |
Switch
(common to both incandescent lamp-lighted models and LED models)
| Appearance | Rectangular models ![]() | Square models ![]() | Round models ![]() | Selection precautions | |||
| Contact type | Switch Number of outputs | Operation | Model | Model | Model | ||
| Stan- dard load | Silver alloy contact | 1 | Momentary operation | A3PJ-7010-1 | A3PA-7010-1 | A3PT-7010-2 | The end digit denotes the color of the flange: -1 denotes a black flange, and -2 denotes a light gray flange. Round switches are available only in light gray, and not in black. Use the Switch in combination with the same shape Lamp (rectangular,square or round). Example: For rectangular Lamp A3PJ-5011, select Switch A3PJ-7 [][] 0- []. On the Switch itself, however, only 3 digits are shown, as follows: A3PJ-7 [][]. Momentary operation is self-resetting, and alternate operation is self-holding (i.e., push-on, push-off). |
| Alternate operation | A3PJ-7020-1 | A3PA-7020-1 | A3PT-7020-2 | ||||
| 2 | Momentary operation | A3PJ-7030-1 | A3PA-7030-1 | A3PT-7030-2 | |||
| Alternate operation | A3PJ-7040-1 | A3PA-7040-1 | A3PT-7040-2 | ||||
| 3 | Momentary operation | A3PJ-7150-1 | --- | --- | |||
| Alternate operation | A3PJ-7160-1 | --- | --- | ||||
| Micro- load | Gold alloy contact | 1 | Momentary operation | A3PJ-7050-1 | A3PA-7050-1 | A3PT-7050-2 | |
| Alternate operation | A3PJ-7060-1 | A3PA-7060-1 | A3PT-7060-2 | ||||
| 2 | Momentary operation | A3PJ-7070-1 | A3PA-7070-1 | A3PT-7070-2 | |||
| Alternate operation | A3PJ-7080-1 | A3PA-7080-1 | A3PT-7080-2 | ||||
| 3 | Momentary operation | A3PJ-7170-1 | --- | --- | |||
| Alternate operation | A3PJ-7180-1 | --- | --- | ||||
Accessories, Replacements, and Tools
Accessories
| Name | Appearance | Classification | Rectangular | Square | Application precautions | |
| Socket | ![]() | Wire-wrap terminal | A3PJ-4101 | A3PA-4101 | The Socket cannot be used with when mounting multiple Switches or with 3C models. | |
| PCB terminal | A3PJ-4102 | A3PA-4102 | ||||
| Solder terminal | A3PJ-4103 | A3PA-4103 | ||||
| Barrier | ![]() | Short edge barrier (Horizontal mounting) (1 pair) | Black | A3PJ-4001 | A3PA-4001 | The purpose of the barrier is to prevent malfunctioning and to improve design image of the mounting panel. Intermediate barrier × 1. Edge barriers × 1 pair (2 Units). Mount short barriers horizontally. Mount long barriers vertically. For details on mounting, refer to Data Sheet. |
| Light gray | A3PJ-4002 | A3PA-4002 | ||||
![]() | Long edge barrier (Vertical mounting) (1 pair) | Black | A3PJ-4004 | --- | ||
| Light gray | A3PJ-4005 | |||||
![]() | Short intermediate barrier (Horizontal mounting) | Black | A3PJ-4007 | A3PA-4007 | ||
| Light gray | A3PJ-4008 | A3PA-4008 | ||||
![]() | Long intermediate barrier (Vertical mounting) | Black | A3PJ-4010 | --- | ||
| Light gray | A3PJ-4011 | |||||
| Switch guard | ![]() | For horizontal mounting (with OMRON logo facing down) | A3PJN-5050 | A3PAN-5050 | Can be used by exchanging with the cap. Cannot be used with seal cover. Can be used with barrier. Use horizontal mounting guard for consecutive horizontal mounting, and use vertical mounting guard for consecutive vertical mounting. | |
| For vertical mounting (with OMRON logo facing to the right) | A3PJN-5055 | A3PAN-5055 | ||||
| Seal cover | ![]() | --- | A3PJ-5060 | A3PA-5060 | Cannot be used with barrier and/or switch guard. For details on mounting, refer to Data Sheet. Cap is manufactured from vinyl chloride. | |
| Long mounting plate | ![]() | --- | A3PJ-3002 | --- | Use when vertically mounting individual (with barrier) or multiple Switches (in standard mounting style and with barrier). Since a short mounting plate is attached to the Switch, replace it with the long one. | |
| Name | Appearances | Classification | A3PJ | A3PA | Application precautions | |
| Colored plate for incandescent lamp | ![]() | Single screen ![]() | White | A3PJ-5101 | A3PA-5101 | Keep mounted at all times. Contact your OMRON representative for color changes or other specifications. For details on mounting, refer to Data Sheet. |
| Red | A3PJ-5102 | A3PA-5102 | ||||
| Green | A3PJ-5103 | A3PA-5103 | ||||
| Blue | A3PJ-5104 | A3PA-5104 | ||||
| Yellow | A3PJ-5105 | A3PA-5105 | ||||
| Orange | A3PJ-5106 | A3PA-5106 | ||||
| Horizontal 2-split screen ![]() | White | A3PJ-5121 | A3PA-5121 | |||
| Red | A3PJ-5122 | A3PA-5122 | ||||
| Green | A3PJ-5123 | A3PA-5123 | ||||
| Blue | A3PJ-5124 | A3PA-5124 | ||||
| Yellow | A3PJ-5125 | A3PA-5125 | ||||
| Orange | A3PJ-5126 | A3PA-5126 | ||||
| Vertical 2- split screen ![]() | White | A3PJ-5131 | --- | |||
| Red | A3PJ-5132 | --- | ||||
| Green | A3PJ-5133 | --- | ||||
| Blue | A3PJ-5134 | --- | ||||
| Yellow | --- | --- | ||||
| Orange | A3PJ-5136 | --- | ||||
| 4-split screen ![]() | White | A3PJ-5161 | --- | |||
| Red | A3PJ-5162 | --- | ||||
| Green | A3PJ-5163 | --- | ||||
| Blue | --- | --- | ||||
| Yellow | A3PJ-5165 | --- | ||||
| Orange | A3PJ-5166 | --- | ||||
| Colored plate for LED | ![]() | Single screen ![]() | White | A3PJ-5301 | A3PA-5301 | Keep mounted at all times. If the colored plate is lost or damaged, contact OMRON. Use in accordance with coloring of the built-in LED. For details on mounting, refer to Data Sheet. |
| Red | A3PJ-5302 | A3PA-5302 | ||||
| Green | A3PJ-5303 | A3PA-5303 | ||||
| Yellow | A3PJ-5305 | A3PA-5305 | ||||
| Orange | A3PJ-5306 | A3PA-5306 | ||||
| Horizontal 2-split screen ![]() | White | A3PJ-5321 | A3PA-5321 | |||
| Red | A3PJ-5322 | A3PA-5322 | ||||
| Green | A3PJ-5323 | A3PA-5323 | ||||
| Yellow | A3PJ-5325 | A3PA-5325 | ||||
| Orange | A3PJ-5326 | A3PA-5326 | ||||
| Vertical 2- split screen ![]() | White | A3PJ-5331 | --- | |||
| Red | A3PJ-5332 | --- | ||||
| Green | A3PJ-5333 | --- | ||||
| Yellow | A3PJ-5335 | --- | ||||
| Orange | A3PJ-5336 | --- | ||||
| 4-split screen ![]() | White | A3PJ-5361 | --- | |||
| Red | A3PJ-5362 | --- | ||||
| Green | A3PJ-5363 | --- | ||||
| Yellow | A3PJ-5365 | --- | ||||
| Orange | A3PJ-5366 | --- | ||||
| Light baffle | ![]() | Horizontal 2-split screen | A3PJ-4302 | A3PA-4302 | Keep mounted at all times. If the light baffle is lost, contact OMRON. Used in LED lamp-lighted models. Cannot be used in LED-lighted models. | |
| Vertical 2-split screen | A3PJ-4303 | --- | ||||
| Horizontal 3- split screen | Long axis | A3PJ-4304 | --- | |||
| Short axis | A3PJ-4305 | --- | ||||
| Vertical 3- split screen | Long axis | A3PJ-4306 | --- | |||
| Short axis | A3PJ-4307 | --- | ||||
| 4-split screen | Long axis | A3PJ-4304 | --- | |||
| Short axis | A3PJ-4308 | --- | ||||
| Legend plate | ![]() | Transparent legend plate | A3PJ-5202 | A3PA-5202 | A transparent legend plate is mounted on the Pushbutton. | |
| Milk-white legend plate | A3PJ-5201 | A3PA-5201 | ||||
| Cap | ![]() | Transparent cap | A3PJ-5600 | A3PA-5600 | --- | |
| Crimp-processed transparent cap | A3PJ-5600-A | A3PA-5600-A | The surface is crimp-processed, so there is no reflection. | |||
Tools
| Name | Appearance | Classification | Model | Application precautions |
| Extractor | ![]() | --- | A3PJ-5080 | Use to extract components when replacing the Pushbutton. |