Page top

Lead Contents

Subminiature Pushbutton Switch (Cylindrical 10.5-dia.)

A2A

A2A

High-performance Pushbutton Switch with Built-in Subminiature Basic Switch

Primary Contents



Characteristics

Rating5 A, 125 V (resistive load)
3 A, 250 V (resistive load)
Inrush currentNC: 20 A max.
NO: 10 A max.
Contact resistance50 mΩ max. (initial value)
Dielectric
strength
Between terminals of same polarity1,000 VAC, 50/60 Hz for 1 min
Between current-carrying metal part and
ground, and between each terminal and
non-current-car-rying metal part
1,500 VAC, 50/60 Hz for 1 min
DurabilityMechanical200,000 operations min.
Electrical200,000 operations min.
Ambient operating temperature-25 to 80°C (with no icing or condensation)
Ambient operating humidity45% to 85%RH
Degree of protectionIP00
Electric shock protection classClass II
PTI (proof tracking index)175
Pollution degree3 (IEC 947-5-1)

Note:The rated values are from testing conducted under the following conditions:
1) Ambient temperature: 20 ± 2°C
2) Ambient humidity: 65% ± 5%RH
3) Operating frequency: 20 operations/minute

Operating Characteristics

ModelA2A
Operating Characteristics
Operating force (OF), max.
Releasing force (RF), min.
Pretravel (PT), max.
Total travel (TT), max.
1.47 N
0.10 N
0.8 mm
1.4 mm

A D2S-5 is used for the built-in switch.

Contact Form

NameContact form
Double-throw contacts

Caution: In the interenst of product improvement, specifications are subject to change without notice.