Page top

Primary Contents



Ratings and Specifications

Contacts (Standard Load)

Rated carry
current (A)
Rated voltage
(V)
Rated current (A)
AC15
(inductive load)
AC12
(resistive load)
DC13
(inductive load)
DC12
(resistive load)
1024 VAC1010------
110 VAC510
220 VAC36
380 VAC23
440 VAC12
24 VDC------1.510
110 VDC0.52
220 VDC0.20.6
380 VDC0.10.2

Note:

1.Rated current values are determined according to the testing conditions. The above ratings were obtained by conducting tests under the following conditions.
(1) Ambient temperature: 20°±2°C
(2) Ambient humidity: 65±5%
(3) Operating frequency: 20 operations/minute

2.Minimum applicable load: 10 mA at 5 VDC

LED Indicators without Voltage Reduction Unit

Rated voltageRated currentOperating voltage
6 VAC/VDC8 mA6 VAC/VDC±5%
12 VAC/VDC12 VAC/VDC±5%
24 VAC/VDC24 VAC/VDC±5%

Characteristics

TypeEmergency Stop Switches
Non-lighted model: A22ELighted model: A22EL
Allowable operating
frequency
Mechanical30 operations/minute *3
Electrical30 operations/minute *3
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric
strength
Between terminals
of same polarity
2,500 VAC, 50/60 Hz for 1 min
Between each terminal
and ground
2,500 VAC, 50/60 Hz for 1 min
Vibration resistance *210 to 55 Hz, 1.5-mm double amplitude (within 1 ms)
Shock resistanceDestruction1,000 m/s2
Malfunction *2250 m/s2 max.
DurabilityMechanical300,000 operations min. *3
Electrical300,000 operations min. *3
Ambient operating temperature *1-20 to 70°C-20 to 55°C
Ambient operating humidity35% to 85%
Ambient storage temperature-40 to 70°C
Degree of protectionIP65 (oil-resistant) *4IP65 *4
Electric shock protection classClass II
PTI (tracking characteristic)175
Degree of contamination3 (EN60947-5-1)

*1.With no icing or condensation.

*2.Malfunction within 1 ms.

*3.Setting and resetting once is counted as one operation.

*4.The degree of protection from the front of the panel.

Caution: In the interenst of product improvement, specifications are subject to change without notice.