![]()
Global
These are navigation links to move inside this page.
Emergency Stop Switch (22-dia./25-dia.)
Install in 22-dia. or 25-dia. Panel Cutout
![]()
Quick links to 'A22E' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Direct opening mechanism to open the circuit when the contact welds
Safety lock mechanism prevents operating errors.
Easy mounting and removal of Switch Blocks using a lever.
Mount three Switch Units in series to improve wiring efficiency (with non-lighted Switch Units, three Units can be mounted for multiple contacts).
Finger protection mechanism on Switch Unit provided as a standard feature.
Install using either round, or forked crimp terminals.
Oil-resistant to IP65 (non-lighted models)/IP65 (lighted models)
A lock plate is provided as a standard feature to ensure that the control box and switch are not easily separated.