![]()
Global
These are navigation links to move inside this page.
Emergency Stop Switch (22-dia./25-dia.)
Install in 22-dia. or 25-dia. Panel Cutout
![]()
Quick links to 'A22E' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Non-lighted Models
A22E-MP
Medium Push-pull (40-dia.)
A22E-LP
Large Push-pull (60-dia.)
A22E-S
Small Push-lock, Turn-reset (30-dia.)
A22E-M
Medium Push-lock, Turn-reset (40-dia.)
Note:The dimensions are the same as for EMO/EMS indication models.
A22E-L
Large Push-lock, Turn-reset (60-dia.)
A22E-SK
Small Push-lock, Key-reset (30-dia.)
A22E-MK
Medium Push-lock, Key-reset (40-dia.)
Lighted Models
A22EL-M
Note:The Operation Unit of A22E exept models with EMO/EMS indication is red. (The engraved mark is not white.)
Accessories
Hole Plug
Round A22Z-3530
30-dia. Resin Attachment
A22Z-A30
Lamp Extractor
A22Z-3901
Tightening Tool
A22Z-3905
Legend Plates for Emergency Stop
Lock Ring
A22Z-3360
25-dia. Ring
A22Z-R25
Lamp
LED A22-6[], 12[], 24[]
Incandescent Lamp A22-5, 12, 24, H1
Control Box
A22Z-B101Y (1 hole)
E-stop Shroud
A22Z-EG1, A22Z-EG1-W, A22Z-EG10, A22Z-EG10-W
Note:
1.The dimensions of the Shroud conform to the specifications of the SEMATECH Application Guide for SEMI S2-93.
2.The Shroud is not provided with the Switch.
E-stop Shroud
A22Z-EG2, A22Z-EG21, A22Z-EG22
Note:
1.The dimensions of the Shroud conform to the specifications of the SEMATECH Application Guide for SEMI S2-93.
2.The Shroud is not provided with the Switch.
3.Tighten to a torque of 1.96 to 2.94 Nm.
4.The allowable panel thicknesses are as follows:
Without Spacers: t=1.3 to 22.5 mm
With 1 Spacer: t=1.3 to 12.5 mm
With 2 Spacers: t=1.3 to 2.5 mm
*These are the dimension from the front of the panel when the Switch Unit is attached.
Caution: All units are in millimeters unless otherwise indicated.