![]()
Global
These are navigation links to move inside this page.
Solid State Relays with Failure Detection Function
Detects failures in SSR used for heater temperature control and simultaneously outputs alarm signal. This SSR supports the safe design of heater control systems, and contributes to maintenance improvements by the user.
![]()
Quick links to 'G3PC' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Main detection items:SSR short-circuits and SSR open-circuits
Alarm output possible to NPN/PNP-input devices.
The failure-detection function is built-in and power is supplied from the main circuit power supply making wiring simple.
Slim design (width: 22.5 mm) incorporating a heat sink.
In addition to screw mounting, DIN track mounting is also possible.
Certified by EC, UL, and CSA.