Page top

Primary Contents



List of Models

IsolationZero cross
function
IndicatorRated output loadRated input voltageModel
Photo-voltage
coupler
NoYes0.5 A at 24 to 240 VAC
0.5 A at 24 to 110 VDC
5 VDCG3FM-2R5SLN
12 VDC
24 VDC

Note:When ordering, specify the rated input voltage.

Accessories (Order Separately)

Connecting Sockets

ItemPYF08A-EPY08PY08-02PY08QN(2)
ConnectingFront connectingBack connecting
Mounting method/
Terminal type
Track mounted/
screw terminals
Solder terminalsPCB terminalsWrapping terminals
Hold-down clipPYC-A1PYC-P